BM08A-B-C - Knurled high head screw/Knurled flat head screw/cross knurled step hand screw
HEFA
24-screw
Powered by
CAD모델 선택
{hefa/24-screw/bm08a-b-c.prj},{NB=BM08BU-M5-L12 12},{SC=BM08BU},{LX=Knurled screws},{LW=Coarse teeth},{MAT=SUS304},{ST=-},{QDDJ=A2-70},{SYBZ=GB/T 834-1988},{M=5},{L=12},{P=0.80},{D=16.0},{D1=0},{T=10},{T1=0.0},{T2=0.0},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
LX
type
ⁿ/ₐ
LW
thread
ⁿ/ₐ
MAT
texture of material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
QDDJ
strength grade
ⁿ/ₐ
SYBZ
Standards
ⁿ/ₐ
M
[mm]
P
P pitch
ⁿ/ₐ
D
[mm]
D1
[mm]
T
t
[mm]
T1
t1
[mm]
T2
t2
[mm]
BM08AU-M3-L6 6
BM08AU-M3-L6
BM08AU
Knurled thumb screws
Coarse teeth
SUS304
-
A2-70
GB/T 834-1988
3
0.50
11.0
6
7
2.8
1.2
BM08AU-M4-L8 8
BM08AU-M4-L8
BM08AU
Knurled thumb screws
Coarse teeth
SUS304
-
A2-70
GB/T 834-1988
4
0.70
12.0
8
8
3.0
1.5
BM08AU-M5-L10 10
BM08AU-M5-L10
BM08AU
Knurled thumb screws
Coarse teeth
SUS304
-
A2-70
GB/T 834-1988
5
0.80
16.0
10
10
4.0
2.0
BM08AU-M6-L12 12
BM08AU-M6-L12
BM08AU
Knurled thumb screws
Coarse teeth
SUS304
-
A2-70
GB/T 834-1988
6
1.00
20.0
12
12
5.0
2.5
BM08AU-M8-L16 16
BM08AU-M8-L16
BM08AU
Knurled thumb screws
Coarse teeth
SUS304
-
A2-70
GB/T 834-1988
8
1.25
24.0
16
16
6.0
3.0
BM08AU-M10-L20 20
BM08AU-M10-L20
BM08AU
Knurled thumb screws
Coarse teeth
SUS304
-
A2-70
GB/T 834-1988
10
1.50
30.0
20
20
8.0
3.8
BM08BU-M3-L6 6
BM08BU-M3-L6
BM08BU
Knurled screws
Coarse teeth
SUS304
-
A2-70
GB/T 834-1988
3
0.50
11.0
0
7
0.0
0.0
BM08BU-M4-L8 8
BM08BU-M4-L8
BM08BU
Knurled screws
Coarse teeth
SUS304
-
A2-70
GB/T 834-1988
4
0.70
12.0
0
8
0.0
0.0
BM08BU-M5-L12 12
BM08BU-M5-L12
BM08BU
Knurled screws
Coarse teeth
SUS304
-
A2-70
GB/T 834-1988
5
0.80
16.0
0
10
0.0
0.0
BM08BU-M6-L16 16
BM08BU-M6-L16
BM08BU
Knurled screws
Coarse teeth
SUS304
-
A2-70
GB/T 834-1988
6
1.00
20.0
0
12
0.0
0.0
BM08CG-M3-L6 6
BM08CG-M3-L6
BM08CG
Cross knurled step hand s...
Coarse teeth
carbon steel
Black zinc plating
-
-
3
0.50
9.0
6
6
2.0
0.0
BM08CG-M4-L6 6
BM08CG-M4-L6
BM08CG
Cross knurled step hand s...
Coarse teeth
carbon steel
Black zinc plating
-
-
4
0.70
9.0
6
9
3.0
0.0
BM08CG-M5-L6 6
BM08CG-M5-L6
BM08CG
Cross knurled step hand s...
Coarse teeth
carbon steel
Black zinc plating
-
-
5
0.80
12.5
8
10
4.0
0.0
BM08CG-M6-L6 6
BM08CG-M6-L6
BM08CG
Cross knurled step hand s...
Coarse teeth
carbon steel
Black zinc plating
-
-
6
1.00
12.5
8
10
4.0
0.0
BM08CN-M3-L6 6
BM08CN-M3-L6
BM08CN
Cross knurled step hand s...
Coarse teeth
carbon steel
nickeling
-
-
3
0.50
9.0
6
6
2.0
0.0
BM08CN-M4-L6 6
BM08CN-M4-L6
BM08CN
Cross knurled step hand s...
Coarse teeth
carbon steel
nickeling
-
-
4
0.70
9.0
6
9
3.0
0.0
BM08CN-M5-L10 10
BM08CN-M5-L10
BM08CN
Cross knurled step hand s...
Coarse teeth
carbon steel
nickeling
-
-
5
0.80
12.5
8
10
4.0
0.0
BM08CN-M6-L10 10
BM08CN-M6-L10
BM08CN
Cross knurled step hand s...
Coarse teeth
carbon steel
nickeling
-
-
6
1.00
12.5
8
10
4.0
0.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
E-HAU63 - Economical Handles Straight Grain Handles
Yiheda 3D Electronic Gallery
09.05.2024
JIS B 1181 C - Hexagon nuts, C
Chinese Manufacturers
27.05.2014
NBMX, NBFX, NBLMX, NBLFX, NBMSX, NBLMSX - Knurled Screws - Diamond Cut Type
Misumi
30.06.2021
AJ-603 - Thumb Screws - Knurled Metal
Essentra Components
25.07.2014
BN 924 - Blind rivets Standard, dome head (POP® TAPD BS; ~DIN 7337 A; ~ISO ...
Bossard Catalog
31.10.2023
AJ-603 - Thumb Screws - Knurled Metal
Reid Supply
27.01.2022
GN 421 - Stainless Steel-Hollow knurled knobs
JW Winco
02.04.2024
K0141 - Knurled thumb screws plastic
KIPP USA
05.06.2024
SL-CRKW,SH-CRKW,SL-CRKB,SH-CRKB,SL-CRKR,SH-CRKR - Precision Cleaning Decora...
Misumi
17.11.2023
PQCM - Plastic Headed - Thumb Screws - M3 to M8 Thread Stainless Steel Din ...
WMBerg
06.06.2023
TBC09_10 - Cross knurled step hand screw
Yiheda 3D Electronic Gallery
09.05.2024
CRKW, CRKB, CRKR - Screws with Knurled Resin Heads
Misumi
30.06.2021
PQHM - Knurled Thumb Screws - 6mm to 10mm Head Diameter - Stainless Steel D...
WMBerg
06.06.2023
GB 834-88 - Knurled thumb screws
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성