BGR02 type
NSK Rolling Bearing
Super Precision Bearings
Angular Contact Ball Bearings
Ultra high accuracy Angular Contact Ball Bearings / Robust series BGR
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/angular_con_ball_bearings/high_acc_angu_cont_ball_bear_robu_series_bgr/bgr02_asmtab.prj},{NB=NSK_15BGR02X},{IDNR=},{ORDER=15BGR02X},{SD=15},{D=35},{B=11},{R=0.6},{R1=0.3},{CR=5.800},{COR=2.340},{AAL=1.890},{ELC=8.800},{MASS=40.000},{LG=88000},{LO=120000},{PPATH=bgr02_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
R
min.
[mm]
R1
min.
[mm]
CR
Basic Dynamic Load Ratings
[kN]
COR
Basic Static Load Ratings
[kN]
AAL
Allowable Axial Load
[kN]
ELC
Eff. Load Centers
[mm]
MASS
Mass
[g]
LG
Limiting Speeds Grease
ⁿ/ₐ
LO
Limiting Speeds Oil
ⁿ/ₐ
10BGR02S
10BGR02S
10
30
9
0.6
0.3
3.600
1.330
1.620
7.200
32.000
80000
110000
10BGR02H
10BGR02H
10
30
9
0.6
0.3
3.600
1.330
1.060
7.200
29.000
95000
140000
10BGR02X
10BGR02X
10
30
9
0.6
0.3
3.600
1.330
1.060
7.200
29.000
110000
150000
12BGR02S
12BGR02S
12
32
10
0.6
0.3
5.300
1.990
2.460
7.900
36.000
72800
100000
12BGR02H
12BGR02H
12
32
10
0.6
0.3
5.300
1.990
1.600
7.900
32.000
86400
128000
12BGR02X
12BGR02X
12
32
10
0.6
0.3
5.300
1.990
1.600
7.900
32.000
100000
137000
15BGR02S
15BGR02S
15
35
11
0.6
0.3
5.800
2.340
2.900
8.800
45.000
64000
88000
15BGR02H
15BGR02H
15
35
11
0.6
0.3
5.800
2.340
1.890
8.800
40.000
76000
112000
15BGR02X
15BGR02X
15
35
11
0.6
0.3
5.800
2.340
1.890
8.800
40.000
88000
120000
17BGR02S
17BGR02S
17
40
12
0.6
0.3
7.250
2.980
3.650
9.800
65.000
56200
77200
17BGR02H
17BGR02H
17
40
12
0.6
0.3
7.250
2.980
2.390
9.800
57.000
66700
98300
17BGR02X
17BGR02X
17
40
12
0.6
0.3
7.250
2.980
2.390
9.800
57.000
77200
106000
20BGR02S
20BGR02S
20
47
14
1.0
0.6
9.700
4.100
5.100
11.500
103.000
47800
65700
20BGR02H
20BGR02H
20
47
14
1.0
0.6
9.700
4.100
3.300
11.500
91.000
56800
83600
20BGR02X
20BGR02X
20
47
14
1.0
0.6
9.700
4.100
3.300
11.500
91.000
65700
89600
25BGR02S
25BGR02S
25
52
15
1.0
0.6
11.100
5.200
6.450
12.700
127.000
41600
57200
25BGR02H
25BGR02H
25
52
15
1.0
0.6
11.100
5.200
4.200
12.700
112.000
49400
72800
25BGR02X
25BGR02X
25
52
15
1.0
0.6
11.100
5.200
4.200
12.700
112.000
57200
78000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表