BG72B 73B - Knob plunger - with flange type · self-locking type - fine toothh
HEFA
25-plunger-positingningparts
Powered by
CAD모델 선택
{hefa/25-plunger-positingningparts/bg72b_73b.prj},{NB=BG72BP-M16A},{SC=BG72BP},{TYPE=Self locking type without locking nut},{PS=Spherical shape},{THREAD=Fine teeth},{MAT1=A2017},{ST1=black anodizing},{MAT2=SUM22},{ST2=turn black},{MAT3=S45C},{XYD=50~60HRC},{ST3=turn black},{MAT4=SS400},{ST4=Chromate gloss treatment},{MAT5=-},{ST5=-},{MAT6=SUS631J1},{M=16A},{MM=16},{PITCH=1.5},{D=26},{D1=21.9},{HH=12},{DD=8},{L=80.5},{L1=26},{L2=8},{L3=23},{L4=8},{SW1=19},{SW2=24},{R=4.0},{A=25},{B=60},{F=45},{DD1=8},{FZ1=7.0},{FZ2=24.8},{INFOTEXT=website},{H1=6.5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
ⁿ/ₐ
PS
Pin head shape
ⁿ/ₐ
THREAD
thread
ⁿ/ₐ
MAT1
Material of the knob
ⁿ/ₐ
ST1
Surface treatment of knobs
ⁿ/ₐ
MAT2
Material of the main body
ⁿ/ₐ
ST2
Surface treatment of the main body
ⁿ/ₐ
MAT3
Material of sales
ⁿ/ₐ
XYD
Hardness of sales
ⁿ/ₐ
ST3
Surface treatment of sales
ⁿ/ₐ
MAT4
flange material
ⁿ/ₐ
ST4
Surface treatment of flanges
ⁿ/ₐ
MAT5
Material of locking nut
ⁿ/ₐ
ST5
Surface treatment of locking nuts
ⁿ/ₐ
MAT6
Material of the spring
ⁿ/ₐ
M
ⁿ/ₐ
PITCH
Thread pitch (fine pitch)
[mm]
D
[mm]
D1
[mm]
HH
h
[mm]
DD
d
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW1
Sw1
[mm]
SW2
Sw2
[mm]
R
[mm]
A
[mm]
B
[mm]
F
[mm]
DD1
d1
[mm]
FZ1
Load (N)min.
ⁿ/ₐ
FZ2
Load (N)max.
ⁿ/ₐ
BG72BP-M8
BG72BP-M8
BG72BP
Self locking type without...
Spherical shape
Fine teeth
A2017
black anodizing
SUM22
turn black
S45C
50~60HRC
turn black
SS400
Chromate gloss treatment
-
-
SUS631J1
8
1.0
15
11.5
4
4
46.0
16
5
14
4
10
13
2.0
20
46
34
6
2.8
8.8
BG72BP-M8A
BG72BP-M8A
BG72BP
Self locking type without...
Spherical shape
Fine teeth
A2017
black anodizing
SUM22
turn black
S45C
50~60HRC
turn black
SS400
Chromate gloss treatment
-
-
SUS631J1
8A
1.0
15
11.5
6
4
48.0
16
5
14
4
10
13
2.0
20
46
34
6
2.8
11.9
BG72BP-M10
BG72BP-M10
BG72BP
Self locking type without...
Spherical shape
Fine teeth
A2017
black anodizing
SUM22
turn black
S45C
50~60HRC
turn black
SS400
Chromate gloss treatment
-
-
SUS631J1
10
1.0
18
13.8
5
5
50.0
17
5
15
5
12
17
2.5
20
48
36
6
4.8
11.3
BG72BP-M10A
BG72BP-M10A
BG72BP
Self locking type without...
Spherical shape
Fine teeth
A2017
black anodizing
SUM22
turn black
S45C
50~60HRC
turn black
SS400
Chromate gloss treatment
-
-
SUS631J1
10A
1.0
18
13.8
8
5
53.0
17
5
15
5
12
17
2.5
20
48
36
6
4.8
15.7
BG72BP-M12
BG72BP-M12
BG72BP
Self locking type without...
Spherical shape
Fine teeth
A2017
black anodizing
SUM22
turn black
S45C
50~60HRC
turn black
SS400
Chromate gloss treatment
-
-
SUS631J1
12
1.5
21
16.2
6
6
60.5
20
6
17
6
14
19
3.0
22
55
40
8
6.3
14.4
BG72BP-M12A
BG72BP-M12A
BG72BP
Self locking type without...
Spherical shape
Fine teeth
A2017
black anodizing
SUM22
turn black
S45C
50~60HRC
turn black
SS400
Chromate gloss treatment
-
-
SUS631J1
12A
1.5
21
16.2
10
6
64.5
20
6
17
6
14
19
3.0
22
55
40
8
6.3
19.8
BG72BP-M16
BG72BP-M16
BG72BP
Self locking type without...
Spherical shape
Fine teeth
A2017
black anodizing
SUM22
turn black
S45C
50~60HRC
turn black
SS400
Chromate gloss treatment
-
-
SUS631J1
16
1.5
26
21.9
7
8
75.5
26
8
23
8
19
24
4.0
25
60
45
8
7.0
17.6
BG72BP-M16A
BG72BP-M16A
BG72BP
Self locking type without...
Spherical shape
Fine teeth
A2017
black anodizing
SUM22
turn black
S45C
50~60HRC
turn black
SS400
Chromate gloss treatment
-
-
SUS631J1
16A
1.5
26
21.9
12
8
80.5
26
8
23
8
19
24
4.0
25
60
45
8
7.0
24.8
BG73BP-M8
BG73BP-M8
BG73BP
Self locking type with lo...
Spherical shape
Fine teeth
A2017
black anodizing
SUM22
turn black
S45C
50~60HRC
turn black
SS400
Chromate gloss treatment
SS400
turn black
SUS631J1
8
1.0
15
11.5
4
4
46.0
16
5
14
4
10
13
2.0
20
46
34
6
2.8
8.8
BG73BP-M8A
BG73BP-M8A
BG73BP
Self locking type with lo...
Spherical shape
Fine teeth
A2017
black anodizing
SUM22
turn black
S45C
50~60HRC
turn black
SS400
Chromate gloss treatment
SS400
turn black
SUS631J1
8A
1.0
15
11.5
6
4
48.0
16
5
14
4
10
13
2.0
20
46
34
6
2.8
11.9
BG73BP-M10
BG73BP-M10
BG73BP
Self locking type with lo...
Spherical shape
Fine teeth
A2017
black anodizing
SUM22
turn black
S45C
50~60HRC
turn black
SS400
Chromate gloss treatment
SS400
turn black
SUS631J1
10
1.0
18
13.8
5
5
50.0
17
5
15
5
12
17
2.5
20
48
36
6
4.8
11.3
BG73BP-M10A
BG73BP-M10A
BG73BP
Self locking type with lo...
Spherical shape
Fine teeth
A2017
black anodizing
SUM22
turn black
S45C
50~60HRC
turn black
SS400
Chromate gloss treatment
SS400
turn black
SUS631J1
10A
1.0
18
13.8
8
5
53.0
17
5
15
5
12
17
2.5
20
48
36
6
4.8
15.7
BG73BP-M12
BG73BP-M12
BG73BP
Self locking type with lo...
Spherical shape
Fine teeth
A2017
black anodizing
SUM22
turn black
S45C
50~60HRC
turn black
SS400
Chromate gloss treatment
SS400
turn black
SUS631J1
12
1.5
21
16.2
6
6
60.5
20
6
17
6
14
19
3.0
22
55
40
8
6.3
14.4
BG73BP-M12A
BG73BP-M12A
BG73BP
Self locking type with lo...
Spherical shape
Fine teeth
A2017
black anodizing
SUM22
turn black
S45C
50~60HRC
turn black
SS400
Chromate gloss treatment
SS400
turn black
SUS631J1
12A
1.5
21
16.2
10
6
64.5
20
6
17
6
14
19
3.0
22
55
40
8
6.3
19.8
BG73BP-M16
BG73BP-M16
BG73BP
Self locking type with lo...
Spherical shape
Fine teeth
A2017
black anodizing
SUM22
turn black
S45C
50~60HRC
turn black
SS400
Chromate gloss treatment
SS400
turn black
SUS631J1
16
1.5
26
21.9
7
8
75.5
26
8
23
8
19
24
4.0
25
60
45
8
7.0
17.6
BG73BP-M16A
BG73BP-M16A
BG73BP
Self locking type with lo...
Spherical shape
Fine teeth
A2017
black anodizing
SUM22
turn black
S45C
50~60HRC
turn black
SS400
Chromate gloss treatment
SS400
turn black
SUS631J1
16A
1.5
26
21.9
12
8
80.5
26
8
23
8
19
24
4.0
25
60
45
8
7.0
24.8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성