目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
BG195 - Socket
Global Connector Technology
Board to Board Connector
2.54 mm
Socket
BG195
Powered by
CAD模型選擇
{gct/b_t_b_connector/2_54mm/socket/bg195/bg195_asmtab.prj},{NB=BG195-04-A-0350-N-H},{OCX=BG195},{NOC=4},{CP=A},{TL=3.50},{IM=N},{PO=H},{WEB=https://gct.co/connector/BG195},{PPATH=parts/bg195_asmtpl.prj},{REV=G2},{REVDAT=28.11.2017},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
OC
Order code
ⁿ/ₐ
TL
Tail Length (1/100mm)
ⁿ/ₐ
A
[mm]
B
[mm]
REV
Revision
ⁿ/ₐ
REVDAT
Revision Date
ⁿ/ₐ
BG195-04-A-0350-N-H
BG195-04-A-0350-N-H
3.50
2.54
5.88
G2
28.11.2017
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表