카탈로그: Wippermann
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Bent attachments, both sides - Type B bent attachments, both sides
Wippermann
Attachments for Roller Chains
Simplex roller chains according to ISO 606 (European type)
Single hole bent and straight attachments
Type B - bent attachments, both sides
Powered by
CAD모델 선택
{wippermann/anbauteile_fuer_rollenketten/er_nach_iso606_eb/winkel_und_flachlaschen/form_b_zweiseitige_winkellasche/form_b_zweiseitige_winkellasche.prj},{NB=1401 0501 1300},{CNSORDERNO=1401 0501 1300},{INFO=PDF Katalog},{AUS=Standard},{WIP=501},{ISO=10 B-1},{P=15.875},{B1=9.65},{B2=13.28},{B3=13.41},{D1=10.16},{D2=5.08},{G=14.7},{L1=19.6},{F=27.0},{M1=15.0},{DL=5.5},{L=16.7},{S=1.70},{H=10.0},{ECLASS=23-17-04-06},{ZTNR=73151190},{SA=1.70},{AUSVIS=Standardkette}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L1
Width over pin max.
[mm]
F
Attachment dimension
[mm]
M1
Attachment dimension
[mm]
DL
Attachment dimension
[mm]
L
Attachment dimension
[mm]
S
Attachment dimension
[mm]
H
Attachment dimension
[mm]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
1401 0450 1300
1401 0450 1300
Standard chain
450
05 B-1
8.000
3.00
4.77
4.90
5.00
2.31
7.1
8.6
12.0
8.0
3.2
6.6
0.80
5.0
23-17-04-06
73151190
1401 0455 1300
1401 0455 1300
Standard chain
455
06 B-1
9.525
5.72
8.53
8.66
6.35
3.28
8.2
13.5
13.5
8.0
3.5
9.5
1.25
6.5
23-17-04-06
73151190
1401 0331 1300
1401 0331 1300
Standard chain
331
081
12.700
3.30
5.80
5.93
7.75
3.66
9.9
10.2
15.1
10.5
3.5
9.0
0.95
7.0
23-17-04-06
73151190
1401 0332 1300
1401 0332 1300
Standard chain
332
-
12.700
4.88
7.20
7.33
7.75
3.66
9.9
11.2
15.8
10.5
3.5
9.7
0.95
7.0
23-17-04-06
73151190
1401 0462 1300
1401 0462 1300
Standard chain
462
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.8
17.0
19.0
12.5
4.5
13.1
1.50
10.0
23-17-04-06
73151190
1401 0501 1300
1401 0501 1300
Standard chain
501
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.7
19.6
27.0
15.0
5.5
16.7
1.70
10.0
23-17-04-06
73151190
1401 0513 1300
1401 0513 1300
Standard chain
513
12 B-1
19.050
11.68
15.62
15.75
12.07
5.72
16.1
22.7
29.0
18.5
6.6
18.6
1.80
11.0
23-17-04-06
73151190
1401 0548 1300
1401 0548 1300
Standard chain
548
16 B-1
25.400
17.02
25.40
25.60
15.88
8.28
21.0
36.1
41.8
25.0
9.0
28.9
3.00
18.0
23-17-04-06
73151190
1401 0563 1300
1401 0563 1300
Standard chain
563
20 B-1
31.750
19.56
29.00
29.20
19.05
10.19
26.4
43.2
49.0
35.0
9.0
33.4
3.75
18.0
23-17-04-06
73151190
1401 0596 1300
1401 0596 1300
Standard chain
596
24 B-1
38.100
25.40
37.90
38.20
25.40
14.63
33.4
53.4
64.0
38.0
11.0
44.0
5.00
25.0
23-17-04-06
73151190
1401 0613 1300
1401 0613 1300
Standard chain
613
28 B-1
44.450
30.99
46.50
46.80
27.94
15.90
37.0
65.1
78.0
45.0
14.0
54.1
6.00
32.0
23-17-04-06
73151190
1401 0652 1300
1401 0652 1300
Standard chain
652
32 B-1
50.800
30.99
45.50
45.80
29.21
17.81
42.2
67.4
76.3
50.0
14.0
54.0
6.00
35.0
23-17-04-06
73151190
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성