BE77C D - Pin - Ejection T-shaped/Ejection L-shaped
HEFA
25-plunger-positingningparts
Powered by
CAD모델 선택
{hefa/25-plunger-positingningparts/be77c_d.prj},{NB=BE77CU-d25-L100},{SC=BE77CU},{TYPE=Ejection T-shaped},{MAT1=SUS440C},{YD1=55HRC~},{MAT2=SUS303},{ST2=-},{MAT3=aluminum alloy},{ST3=black paint},{MAT4=6063},{ST4=Oxidized Blue},{DD=25},{L=100},{LL=100},{L1=22},{DD1=31.0},{D1=32.0},{D=26.2},{H=55.9},{H1=33.9},{A=88.9},{INFOTEXT=website},{H3=12.83},{H4=15.96}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
ⁿ/ₐ
MAT1
Ball head material
ⁿ/ₐ
YD1
Ball hardness
ⁿ/ₐ
MAT2
Sales material
ⁿ/ₐ
ST2
Surface treatment of pins
ⁿ/ₐ
MAT3
Handle material
ⁿ/ₐ
ST3
Handle surface treatment
ⁿ/ₐ
MAT4
Button material
ⁿ/ₐ
ST4
Button surface treatment
ⁿ/ₐ
DD
d
[mm]
L1
[mm]
DD1
d1
[mm]
D1
[mm]
D
[mm]
H
[mm]
H1
[mm]
A
[mm]
H3
ⁿ/ₐ
H4
ⁿ/ₐ
BE77CU-d5-L10
BE77CU-d5-L10
BE77CU
Ejection T-shaped
SUS440C
55HRC~
SUS303
-
aluminum alloy
black paint
6063
Oxidized Blue
5
6
5.5
12.5
6.0
31.3
19.7
46.1
6.77
8.57
BE77CU-d6-L10
BE77CU-d6-L10
BE77CU
Ejection T-shaped
SUS440C
55HRC~
SUS303
-
aluminum alloy
black paint
6063
Oxidized Blue
6
7
7.0
12.5
6.0
31.3
19.7
46.1
6.77
8.57
BE77CU-d8-L10
BE77CU-d8-L10
BE77CU
Ejection T-shaped
SUS440C
55HRC~
SUS303
-
aluminum alloy
black paint
6063
Oxidized Blue
8
8
9.5
12.5
6.0
31.3
19.7
46.1
6.77
8.57
BE77CU-d10-L15
BE77CU-d10-L15
BE77CU
Ejection T-shaped
SUS440C
55HRC~
SUS303
-
aluminum alloy
black paint
6063
Oxidized Blue
10
9
12.0
15.0
7.0
36.1
24.0
51.1
7.06
8.94
BE77CU-d12-L20
BE77CU-d12-L20
BE77CU
Ejection T-shaped
SUS440C
55HRC~
SUS303
-
aluminum alloy
black paint
6063
Oxidized Blue
12
10
14.5
15.0
7.0
41.9
25.8
59.7
9.39
11.92
BE77CU-d16-L25
BE77CU-d16-L25
BE77CU
Ejection T-shaped
SUS440C
55HRC~
SUS303
-
aluminum alloy
black paint
6063
Oxidized Blue
16
14
19.0
23.8
12.7
49.8
30.1
78.7
11.49
14.51
BE77CU-d20-L25
BE77CU-d20-L25
BE77CU
Ejection T-shaped
SUS440C
55HRC~
SUS303
-
aluminum alloy
black paint
6063
Oxidized Blue
20
17
24.0
23.8
12.7
49.8
30.1
78.7
11.49
14.51
BE77CU-d25-L100
BE77CU-d25-L100
BE77CU
Ejection T-shaped
SUS440C
55HRC~
SUS303
-
aluminum alloy
black paint
6063
Oxidized Blue
25
22
31.0
32.0
26.2
55.9
33.9
88.9
12.83
15.96
BE77DU-d5-L10
BE77DU-d5-L10
BE77DU
Ejection L-shaped
SUS440C
55HRC~
SUS303
-
aluminum alloy
black paint
6063
Oxidized Blue
5
6
5.5
12.5
6.0
31.3
19.7
44.9
6.77
8.65
BE77DU-d6-L10
BE77DU-d6-L10
BE77DU
Ejection L-shaped
SUS440C
55HRC~
SUS303
-
aluminum alloy
black paint
6063
Oxidized Blue
6
7
7.0
12.5
6.0
31.3
19.7
44.9
6.77
8.65
BE77DU-d8-L10
BE77DU-d8-L10
BE77DU
Ejection L-shaped
SUS440C
55HRC~
SUS303
-
aluminum alloy
black paint
6063
Oxidized Blue
8
8
9.5
12.5
6.0
31.3
19.7
44.9
6.77
8.65
BE77DU-d10-L15
BE77DU-d10-L15
BE77DU
Ejection L-shaped
SUS440C
55HRC~
SUS303
-
aluminum alloy
black paint
6063
Oxidized Blue
10
9
12.0
15.0
7.0
36.1
24.0
50.8
7.06
9.02
BE77DU-d12-L20
BE77DU-d12-L20
BE77DU
Ejection L-shaped
SUS440C
55HRC~
SUS303
-
aluminum alloy
black paint
6063
Oxidized Blue
12
10
14.5
15.0
7.0
41.9
25.8
57.2
9.39
12.02
BE77DU-d16-L25
BE77DU-d16-L25
BE77DU
Ejection L-shaped
SUS440C
55HRC~
SUS303
-
aluminum alloy
black paint
6063
Oxidized Blue
16
14
19.0
23.8
12.7
49.8
30.1
63.0
11.49
14.57
BE77DU-d20-L25
BE77DU-d20-L25
BE77DU
Ejection L-shaped
SUS440C
55HRC~
SUS303
-
aluminum alloy
black paint
6063
Oxidized Blue
20
17
24.0
23.8
12.7
49.8
30.1
63.0
11.49
14.57
BE77DU-d25-L60
BE77DU-d25-L60
BE77DU
Ejection L-shaped
SUS440C
55HRC~
SUS303
-
aluminum alloy
black paint
6063
Oxidized Blue
25
22
31.0
32.0
26.2
55.9
30.1
82.6
15.05
18.91
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성