BE18-19C - Guide pin - front end shape selection type - conical head type
HEFA
25-plunger-positingningparts
Powered by
CAD모델 선택
{hefa/25-plunger-positingningparts/be18-19c.prj},{NB=BE18CU-D15-L20-E5-A1},{SC=BE18CU},{JGLB=Internal thread},{TOM=SUS304},{ST=-},{D=15},{L=20},{E=5.0},{A=1},{M=6},{N=0},{INFOTEXT=website},{MM1=0},{DD=5.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
JGLB
Structure category
ⁿ/ₐ
TOM
texture of material
ⁿ/ₐ
ST
Surface treatment
ⁿ/ₐ
D
[mm]
M
[mm]
N
[mm]
BE18CN-D6-L20-E5-A1
BE18CN-D6-L20-E5-A1
BE18CN
Internal thread
S45C
Electroless nickel platin...
6
3
0
BE18CN-D8-L20-E5-A1
BE18CN-D8-L20-E5-A1
BE18CN
Internal thread
S45C
Electroless nickel platin...
8
4
0
BE18CN-D10-L20-E5-A1
BE18CN-D10-L20-E5-A1
BE18CN
Internal thread
S45C
Electroless nickel platin...
10
4
0
BE18CN-D12-L20-E5-A1
BE18CN-D12-L20-E5-A1
BE18CN
Internal thread
S45C
Electroless nickel platin...
12
5
0
BE18CN-D15-L20-E5-A1
BE18CN-D15-L20-E5-A1
BE18CN
Internal thread
S45C
Electroless nickel platin...
15
6
0
BE18CN-D20-L20-E5-A1
BE18CN-D20-L20-E5-A1
BE18CN
Internal thread
S45C
Electroless nickel platin...
20
6
0
BE18CN-D25-L20-E5-A1
BE18CN-D25-L20-E5-A1
BE18CN
Internal thread
S45C
Electroless nickel platin...
25
6
0
BE18CU-D6-L20-E5-A1
BE18CU-D6-L20-E5-A1
BE18CU
Internal thread
SUS304
-
6
3
0
BE18CU-D8-L20-E5-A1
BE18CU-D8-L20-E5-A1
BE18CU
Internal thread
SUS304
-
8
4
0
BE18CU-D10-L20-E5-A1
BE18CU-D10-L20-E5-A1
BE18CU
Internal thread
SUS304
-
10
4
0
BE18CU-D12-L20-E5-A1
BE18CU-D12-L20-E5-A1
BE18CU
Internal thread
SUS304
-
12
5
0
BE18CU-D15-L20-E5-A1
BE18CU-D15-L20-E5-A1
BE18CU
Internal thread
SUS304
-
15
6
0
BE18CU-D20-L20-E5-A1
BE18CU-D20-L20-E5-A1
BE18CU
Internal thread
SUS304
-
20
6
0
BE18CU-D25-L20-E5-A1
BE18CU-D25-L20-E5-A1
BE18CU
Internal thread
SUS304
-
25
6
0
BE19CN-D10-L20-E5-A1
BE19CN-D10-L20-E5-A1
BE19CN
External thread type
S45C
Electroless nickel platin...
10
4
5
BE19CN-D12-L20-E5-A1
BE19CN-D12-L20-E5-A1
BE19CN
External thread type
S45C
Electroless nickel platin...
12
5
6
BE19CN-D15-L20-E5-A1
BE19CN-D15-L20-E5-A1
BE19CN
External thread type
S45C
Electroless nickel platin...
15
6
8
BE19CN-D20-L20-E5-A1
BE19CN-D20-L20-E5-A1
BE19CN
External thread type
S45C
Electroless nickel platin...
20
6
10
BE19CN-D25-L20-E5-A1
BE19CN-D25-L20-E5-A1
BE19CN
External thread type
S45C
Electroless nickel platin...
25
6
10
BE19CU-D10-L20-E5-A1
BE19CU-D10-L20-E5-A1
BE19CU
External thread type
SUS304
-
10
4
5
BE19CU-D12-L20-E5-A1
BE19CU-D12-L20-E5-A1
BE19CU
External thread type
SUS304
-
12
5
6
BE19CU-D15-L20-E5-A1
BE19CU-D15-L20-E5-A1
BE19CU
External thread type
SUS304
-
15
6
8
BE19CU-D20-L20-E5-A1
BE19CU-D20-L20-E5-A1
BE19CU
External thread type
SUS304
-
20
6
10
BE19CU-D25-L20-E5-A1
BE19CU-D25-L20-E5-A1
BE19CU
External thread type
SUS304
-
25
6
10
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GKS054 - Miniature Guide Pin(Threaded holes at both ends)
STAMPINGMASTERS
15.04.2024
RGPTN, RGPTNS - Rough Guide Pins - Tapper Type - Male Thread
Misumi
29.05.2023
XYE26 - Economy Type All Copper Connector
Yiheda 3D Electronic Gallery
09.05.2024
EH 2269. - Pin with female thread, plain surface
Halder
04.08.2022
Series 065220 / 065620 - Sockets
Lechler
03.11.2023
BN 485 - Clevis pins without hole for fork heads (DIN 1434 A), plain
Bossard Catalog
31.10.2023
AD A 50 NPT-R - Male adaptor NPT-R
EXMAR
02.12.2021
EH 22690. - Pin with male thread, plain surface
Halder
04.08.2022
K1909 - Cylindrical pins with internal thread DIN EN ISO 8735
KIPP
27.05.2024
DIN 1434 B - Clevis pins with small head, without cotter pin hole, form A
Fabory
13.02.2023
03225 - Cylindrical pins with internal thread DIN EN ISO 8735
norelem
30.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성