BE11 - Positioning and adjusting screw block - L-type - longitudinal adjustment type
HEFA
25-plunger-positingningparts
Powered by
CAD모델 선택
{hefa/25-plunger-positingningparts/be11.prj},{NB=BE11AU-M6-H25},{SC=BE11AU},{XS=Coarse thread},{TOM=SUS304},{ST=-},{M=6},{H=25},{H1=6},{T1=12},{MXP=6x1.0},{W1=8},{L1=32},{S=8},{L2=10},{L3=15},{DD1=8.0},{DD2=4.5},{V=4.5},{INFOTEXT=website},{MM=6}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
XS
type
ⁿ/ₐ
TOM
texture of material
ⁿ/ₐ
ST
Surface treatment
ⁿ/ₐ
M
[mm]
H1
[mm]
T1
[mm]
MXP
M x pitch
ⁿ/ₐ
W1
[mm]
L1
[mm]
S
[mm]
L2
[mm]
L3
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
V
[mm]
BE11AF-M3-H15
BE11AF-M3-H15
BE11AF
Coarse thread
S45C
Blackening
3
4
9
3x0.5
5
25
6
10
10
6.0
3.5
3.5
BE11AF-M4-H15
BE11AF-M4-H15
BE11AF
Coarse thread
S45C
Blackening
4
4
9
4x0.7
5
25
6
10
10
6.0
3.5
3.5
BE11AF-M5-H15
BE11AF-M5-H15
BE11AF
Coarse thread
S45C
Blackening
5
6
12
5x0.8
8
32
8
10
15
8.0
4.5
4.5
BE11AF-M6-H25
BE11AF-M6-H25
BE11AF
Coarse thread
S45C
Blackening
6
6
12
6x1.0
8
32
8
10
15
8.0
4.5
4.5
BE11AF-M8-H25
BE11AF-M8-H25
BE11AF
Coarse thread
S45C
Blackening
8
10
22
8x1.25
10
44
10
16
20
11.0
6.5
6.5
BE11AF-M10-H25
BE11AF-M10-H25
BE11AF
Coarse thread
S45C
Blackening
10
10
22
10x1.5
10
44
10
16
20
11.0
6.5
6.5
BE11AF-M12-H25
BE11AF-M12-H25
BE11AF
Coarse thread
S45C
Blackening
12
10
22
12x1.75
10
44
10
16
20
11.0
6.5
6.5
BE11AF-M16-H35
BE11AF-M16-H35
BE11AF
Coarse thread
S45C
Blackening
16
15
30
16x2.0
15
65
15
30
25
15.0
9.0
9.0
BE11AF-M20-H35
BE11AF-M20-H35
BE11AF
Coarse thread
S45C
Blackening
20
15
30
20x2.5
15
65
15
30
25
15.0
9.0
9.0
BE11AN-M3-H15
BE11AN-M3-H15
BE11AN
Coarse thread
S45C
Electroless nickel platin...
3
4
9
3x0.5
5
25
6
10
10
6.0
3.5
3.5
BE11AN-M4-H15
BE11AN-M4-H15
BE11AN
Coarse thread
S45C
Electroless nickel platin...
4
4
9
4x0.7
5
25
6
10
10
6.0
3.5
3.5
BE11AN-M5-H15
BE11AN-M5-H15
BE11AN
Coarse thread
S45C
Electroless nickel platin...
5
6
12
5x0.8
8
32
8
10
15
8.0
4.5
4.5
BE11AN-M6-H25
BE11AN-M6-H25
BE11AN
Coarse thread
S45C
Electroless nickel platin...
6
6
12
6x1.0
8
32
8
10
15
8.0
4.5
4.5
BE11AN-M8-H25
BE11AN-M8-H25
BE11AN
Coarse thread
S45C
Electroless nickel platin...
8
10
22
8x1.25
10
44
10
16
20
11.0
6.5
6.5
BE11AN-M10-H25
BE11AN-M10-H25
BE11AN
Coarse thread
S45C
Electroless nickel platin...
10
10
22
10x1.5
10
44
10
16
20
11.0
6.5
6.5
BE11AN-M12-H25
BE11AN-M12-H25
BE11AN
Coarse thread
S45C
Electroless nickel platin...
12
10
22
12x1.75
10
44
10
16
20
11.0
6.5
6.5
BE11AN-M16-H35
BE11AN-M16-H35
BE11AN
Coarse thread
S45C
Electroless nickel platin...
16
15
30
16x2.0
15
65
15
30
25
15.0
9.0
9.0
BE11AN-M20-H35
BE11AN-M20-H35
BE11AN
Coarse thread
S45C
Electroless nickel platin...
20
15
30
20x2.5
15
65
15
30
25
15.0
9.0
9.0
BE11AU-M3-H15
BE11AU-M3-H15
BE11AU
Coarse thread
SUS304
-
3
4
9
3x0.5
5
25
6
10
10
6.0
3.5
3.5
BE11AU-M4-H15
BE11AU-M4-H15
BE11AU
Coarse thread
SUS304
-
4
4
9
4x0.7
5
25
6
10
10
6.0
3.5
3.5
BE11AU-M5-H15
BE11AU-M5-H15
BE11AU
Coarse thread
SUS304
-
5
6
12
5x0.8
8
32
8
10
15
8.0
4.5
4.5
BE11AU-M6-H25
BE11AU-M6-H25
BE11AU
Coarse thread
SUS304
-
6
6
12
6x1.0
8
32
8
10
15
8.0
4.5
4.5
BE11AU-M8-H25
BE11AU-M8-H25
BE11AU
Coarse thread
SUS304
-
8
10
22
8x1.25
10
44
10
16
20
11.0
6.5
6.5
BE11AU-M10-H25
BE11AU-M10-H25
BE11AU
Coarse thread
SUS304
-
10
10
22
10x1.5
10
44
10
16
20
11.0
6.5
6.5
BE11AU-M12-H25
BE11AU-M12-H25
BE11AU
Coarse thread
SUS304
-
12
10
22
12x1.75
10
44
10
16
20
11.0
6.5
6.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BE51-52 - Adjusting screw assembly - locking bolt - normal type / hexagon s...
HEFA
29.04.2024
UPPL - Urethane Stoppers with Plates
Misumi
30.06.2021
AJDT - Level Adjusters-Simple Type
SAMLO
24.03.2023
TCDA,TCDB - Front end parts
PRiCi FA
17.10.2023
BE21 - V-block - Standard
HEFA
29.04.2024
ANL066, ANL067, ANL106, ANL107 - NC Blocks L Shape - ANL066, ANL067, ANL106...
Misumi
30.06.2021
TAR-*0 (X Axis)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
ANL311, ANL312, ANL404, ANL405, ANL211, ANL212, ANL364, ANL365 - NC Blocks ...
Misumi
30.06.2021
ARC002-004 - Automatic lock
YDFA
29.03.2024
ACA100M, ACA101M, ACA102M, ACA103M, ACA104M, ACA105M, ACA106M, ACA107M, ACA...
Misumi
07.06.2021
ANE169-172 - Lateral adjustment type
YDFA
29.03.2024
BE12 - Positioning and adjusting screw block - L-type - transverse adjustme...
HEFA
29.04.2024
AJCN, AJCNM, AJCSM - Locating Screw Stopper Blocks - Side Counterbore Chamf...
Misumi
30.06.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성