BE10 - Positioning and adjusting screw block - T type
HEFA
25-plunger-positingningparts
Powered by
CAD모델 선택
{hefa/25-plunger-positingningparts/be10.prj},{NB=BE10AU-M20-H25},{SC=BE10AU},{XS=Coarse thread},{TOM=SUS304},{ST=-},{M=20},{H=25},{H1=20},{T=20},{MXP=20x2.5},{L=75},{W=40},{P1=57},{S=15},{DD1=9.0},{INFOTEXT=website},{MM=20}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
XS
type
ⁿ/ₐ
TOM
texture of material
ⁿ/ₐ
ST
Surface treatment
ⁿ/ₐ
M
[mm]
H1
[mm]
T
[mm]
MXP
M x pitch
ⁿ/ₐ
L
[mm]
W
[mm]
P1
[mm]
S
[mm]
DD1
d1
[mm]
BE10AF-M3-H15
BE10AF-M3-H15
BE10AF
Coarse thread
SS400
Blackening
3
10
10
3x0.5
32
16
24
5
4.5
BE10AF-M4-H15
BE10AF-M4-H15
BE10AF
Coarse thread
SS400
Blackening
4
10
10
4x0.7
32
16
24
5
4.5
BE10AF-M5-H15
BE10AF-M5-H15
BE10AF
Coarse thread
SS400
Blackening
5
10
10
5x0.8
32
16
24
5
4.5
BE10AF-M6-H20
BE10AF-M6-H20
BE10AF
Coarse thread
SS400
Blackening
6
10
10
6x1.0
32
16
24
5
4.5
BE10AF-M8-H20
BE10AF-M8-H20
BE10AF
Coarse thread
SS400
Blackening
8
15
16
8x1.25
50
25
38
10
6.5
BE10AF-M10-H20
BE10AF-M10-H20
BE10AF
Coarse thread
SS400
Blackening
10
15
16
10x1.5
50
25
38
10
6.5
BE10AF-M12-H20
BE10AF-M12-H20
BE10AF
Coarse thread
SS400
Blackening
12
15
16
12x1.75
50
25
38
10
6.5
BE10AF-M16-H25
BE10AF-M16-H25
BE10AF
Coarse thread
SS400
Blackening
16
20
20
16x2.0
75
40
57
15
9.0
BE10AF-M20-H25
BE10AF-M20-H25
BE10AF
Coarse thread
SS400
Blackening
20
20
20
20x2.5
75
40
57
15
9.0
BE10AN-M3-H15
BE10AN-M3-H15
BE10AN
Coarse thread
SS400
Electroless nickel platin...
3
10
10
3x0.5
32
16
24
5
4.5
BE10AN-M4-H15
BE10AN-M4-H15
BE10AN
Coarse thread
SS400
Electroless nickel platin...
4
10
10
4x0.7
32
16
24
5
4.5
BE10AN-M5-H15
BE10AN-M5-H15
BE10AN
Coarse thread
SS400
Electroless nickel platin...
5
10
10
5x0.8
32
16
24
5
4.5
BE10AN-M6-H20
BE10AN-M6-H20
BE10AN
Coarse thread
SS400
Electroless nickel platin...
6
10
10
6x1.0
32
16
24
5
4.5
BE10AN-M8-H20
BE10AN-M8-H20
BE10AN
Coarse thread
SS400
Electroless nickel platin...
8
15
16
8x1.25
50
25
38
10
6.5
BE10AN-M10-H20
BE10AN-M10-H20
BE10AN
Coarse thread
SS400
Electroless nickel platin...
10
15
16
10x1.5
50
25
38
10
6.5
BE10AN-M12-H20
BE10AN-M12-H20
BE10AN
Coarse thread
SS400
Electroless nickel platin...
12
15
16
12x1.75
50
25
38
10
6.5
BE10AN-M16-H25
BE10AN-M16-H25
BE10AN
Coarse thread
SS400
Electroless nickel platin...
16
20
20
16x2.0
75
40
57
15
9.0
BE10AN-M20-H25
BE10AN-M20-H25
BE10AN
Coarse thread
SS400
Electroless nickel platin...
20
20
20
20x2.5
75
40
57
15
9.0
BE10AU-M3-H15
BE10AU-M3-H15
BE10AU
Coarse thread
SUS304
-
3
10
10
3x0.5
32
16
24
5
4.5
BE10AU-M4-H15
BE10AU-M4-H15
BE10AU
Coarse thread
SUS304
-
4
10
10
4x0.7
32
16
24
5
4.5
BE10AU-M5-H15
BE10AU-M5-H15
BE10AU
Coarse thread
SUS304
-
5
10
10
5x0.8
32
16
24
5
4.5
BE10AU-M6-H20
BE10AU-M6-H20
BE10AU
Coarse thread
SUS304
-
6
10
10
6x1.0
32
16
24
5
4.5
BE10AU-M8-H20
BE10AU-M8-H20
BE10AU
Coarse thread
SUS304
-
8
15
16
8x1.25
50
25
38
10
6.5
BE10AU-M10-H20
BE10AU-M10-H20
BE10AU
Coarse thread
SUS304
-
10
15
16
10x1.5
50
25
38
10
6.5
BE10AU-M12-H20
BE10AU-M12-H20
BE10AU
Coarse thread
SUS304
-
12
15
16
12x1.75
50
25
38
10
6.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성