BD42W - Retaining ring - split - Compact
HEFA
16-fixedring
Powered by
CAD모델 선택
{hefa/16-fixedring/bd42w_asmtab.prj},{NB=BD42WN-D20-T15},{SC=BD42WN},{MNS=45},{NDS=S45C},{ST=Electroless nickel plating},{FJ=2 hexagonal socket head cap screws stainless steel},{D=20},{T=15},{D1=45},{M=M6},{DD=6.6},{R=6.00},{W=1.5},{L=15.0},{F=8},{C=0.5},{INFOTEXT=website},{M1=6.0},{MMM1=4.0},{MMM2=7.0},{PPATH=bd42w/assemblies/bd42w_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
MNS
Material national standard
ⁿ/ₐ
NDS
Material day standard
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
FJ
enclosure
ⁿ/ₐ
D
[mm]
T
[mm]
D1
[mm]
M
M(Coarse thread)
ⁿ/ₐ
DD
d
[mm]
R
[mm]
W
[mm]
L
[mm]
F
[mm]
C
[mm]
BD42WF-D16-T10
BD42WF-D16-T10
BD42WF
45
S45C
Blackening
2 hexagonal socket head c...
16
10
35
M5
5.5
4.50
1.5
12.0
6
0.5
BD42WF-D16-T12
BD42WF-D16-T12
BD42WF
45
S45C
Blackening
2 hexagonal socket head c...
16
12
35
M5
5.5
4.50
1.5
12.0
6
0.5
BD42WF-D17-T10
BD42WF-D17-T10
BD42WF
45
S45C
Blackening
2 hexagonal socket head c...
17
10
40
M5
5.5
4.50
1.5
14.0
7
0.5
BD42WF-D17-T12
BD42WF-D17-T12
BD42WF
45
S45C
Blackening
2 hexagonal socket head c...
17
12
40
M5
5.5
4.50
1.5
14.0
7
0.5
BD42WF-D20-T10
BD42WF-D20-T10
BD42WF
45
S45C
Blackening
2 hexagonal socket head c...
20
10
40
M5
5.5
4.50
1.5
14.0
7
0.5
BD42WF-D20-T12
BD42WF-D20-T12
BD42WF
45
S45C
Blackening
2 hexagonal socket head c...
20
12
40
M5
5.5
4.50
1.5
14.0
7
0.5
BD42WF-D20-T15
BD42WF-D20-T15
BD42WF
45
S45C
Blackening
2 hexagonal socket head c...
20
15
45
M6
6.6
6.00
1.5
15.0
8
0.5
BD42WF-D25-T12
BD42WF-D25-T12
BD42WF
45
S45C
Blackening
2 hexagonal socket head c...
25
12
45
M5
5.5
4.50
1.5
17.0
7
0.5
BD42WF-D25-T15
BD42WF-D25-T15
BD42WF
45
S45C
Blackening
2 hexagonal socket head c...
25
15
50
M6
6.6
6.00
1.5
18.0
10
0.5
BD42WF-D30-T15
BD42WF-D30-T15
BD42WF
45
S45C
Blackening
2 hexagonal socket head c...
30
15
55
M6
6.6
6.00
1.5
20.0
10
1.0
BD42WF-D30-T20
BD42WF-D30-T20
BD42WF
45
S45C
Blackening
2 hexagonal socket head c...
30
20
60
M8
9.0
7.00
1.5
23.0
10
1.0
BD42WF-D35-T15
BD42WF-D35-T15
BD42WF
45
S45C
Blackening
2 hexagonal socket head c...
35
15
60
M6
6.6
6.00
2.0
23.0
12
1.0
BD42WF-D40-T18
BD42WF-D40-T18
BD42WF
45
S45C
Blackening
2 hexagonal socket head c...
40
18
70
M8
9.0
7.00
3.0
26.0
13
1.0
BD42WF-D50-T22
BD42WF-D50-T22
BD42WF
45
S45C
Blackening
2 hexagonal socket head c...
50
22
85
M10
11.0
9.00
3.0
32.0
16
1.0
BD42WN-D16-T10
BD42WN-D16-T10
BD42WN
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
16
10
35
M5
5.5
4.50
1.5
12.0
6
0.5
BD42WN-D16-T12
BD42WN-D16-T12
BD42WN
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
16
12
35
M5
5.5
4.50
1.5
12.0
6
0.5
BD42WN-D17-T10
BD42WN-D17-T10
BD42WN
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
17
10
40
M5
5.5
4.50
1.5
14.0
7
0.5
BD42WN-D17-T12
BD42WN-D17-T12
BD42WN
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
17
12
40
M5
5.5
4.50
1.5
14.0
7
0.5
BD42WN-D20-T10
BD42WN-D20-T10
BD42WN
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
20
10
40
M5
5.5
4.50
1.5
14.0
7
0.5
BD42WN-D20-T12
BD42WN-D20-T12
BD42WN
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
20
12
40
M5
5.5
4.50
1.5
14.0
7
0.5
BD42WN-D20-T15
BD42WN-D20-T15
BD42WN
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
20
15
45
M6
6.6
6.00
1.5
15.0
8
0.5
BD42WN-D25-T12
BD42WN-D25-T12
BD42WN
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
25
12
45
M5
5.5
4.50
1.5
17.0
7
0.5
BD42WN-D25-T15
BD42WN-D25-T15
BD42WN
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
25
15
50
M6
6.6
6.00
1.5
18.0
10
0.5
BD42WN-D30-T15
BD42WN-D30-T15
BD42WN
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
30
15
55
M6
6.6
6.00
1.5
20.0
10
1.0
BD42WN-D30-T20
BD42WN-D30-T20
BD42WN
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
30
20
60
M8
9.0
7.00
1.5
23.0
10
1.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
STWP, RTWP - Retaining Ring Pliers
Misumi
29.05.2023
SCSAH, SCNPAH - Set Collars - With Thread Inserts - (Lightweight) - Alumini...
Misumi
02.06.2021
SL-SCSAH,SH-SCSAH - (Precision Cleaning) Shaft Collars - Slit, Thread Inser...
Misumi
09.01.2024
BD41HJ - Fixed ring - split ring - three hole fixed type / three threaded h...
HEFA
01.06.2024
BD41F - Retaining ring - open type - thin type
HEFA
01.06.2024
SCCBAB - 分离式固定环 端面孔型
A&T-3D Gallery
24.04.2024
BD40A - Retaining ring - stop screw type - standard type
HEFA
01.06.2024
BD40B - Retaining ring - stop screw type - thickened type
HEFA
01.06.2024
BD42C - Retaining ring - split - Compact
HEFA
01.06.2024
BD48S - Retaining ring - side mounting hole type - open type
HEFA
01.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성