카탈로그: SAMLO
생성됨: 09.03.2021
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SAMLO
BCE - Angular Contact Ball Bearings-Double Row
SAMLO
bearings
Powered by
CAD모델 선택
{samlo/bearings/bce.prj},{NB=BCE-A35-D80},{TYPECODE=BCE},{A=35},{D=80},{B=34.9},{R0=1.5},{CR=49.50},{COR=35.30},{RPM=5600},{A0=42.0},{D0A1=44},{DA=71},{R=1.5},{MASS=748},{CATALOG=bce.jpg}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPECODE
typecode
ⁿ/ₐ
A
[mm]
D
[mm]
B
[mm]
R0
r(min.)
ⁿ/ₐ
CR
Cr(Dynamic)
[kN]
COR
Cor(Static)
[kN]
RPM
Allowable Rotational Speed rpm(Reference)
ⁿ/ₐ
A0
Pressure Cone Apex
[mm]
D0A1
da(min.)
[mm]
DA
Da(max.)
ⁿ/ₐ
R
R(max.)
[mm]
MASS
mass
[g]
BCE-A10-D30
BCE
10
30
14.3
0.6
7.59
4.40
16000
15.0
15
25
0.6
51
BCE-A12-D32
BCE
12
32
15.9
0.6
10.30
5.63
15000
17.0
17
27
0.6
61
BCE-A15-D35
BCE
15
35
15.9
0.6
11.30
6.85
12000
18.0
20
30
0.6
66
BCE-A15-D42
BCE
15
42
19.0
1.0
14.20
8.80
10000
22.0
21
36
1.0
131
BCE-A17-D40
BCE
17
40
17.5
0.6
14.20
8.80
10000
20.0
22
35
0.6
97
BCE-A17-D47
BCE
17
47
22.2
1.0
20.50
12.10
9500
24.0
23
41
1.0
177
BCE-A20-D47
BCE
20
47
20.6
1.0
19.10
12.20
9000
24.0
26
41
1.0
152
BCE-A20-D52
BCE
20
52
22.2
1.1
22.60
14.70
8500
26.0
27
45
1.0
217
BCE-A25-D52
BCE
25
52
20.6
1.0
20.10
14.30
8000
27.0
31
46
1.0
197
BCE-A25-D62
BCE
25
62
25.4
1.1
28.90
19.40
7500
31.0
32
55
1.0
349
BCE-A30-D62
BCE
30
62
23.8
1.0
28.60
20.50
7000
31.0
36
56
1.0
292
BCE-A30-D72
BCE
30
72
30.2
1.1
39.50
27.50
6300
36.0
37
65
1.0
556
BCE-A35-D72
BCE
35
72
27.0
1.1
35.40
26.20
6000
36.0
42
65
1.0
448
BCE-A35-D80
BCE
35
80
34.9
1.5
49.50
35.30
5600
42.0
44
71
1.5
748
BCE-A40-D80
BCE
40
80
30.2
1.1
40.30
32.00
5600
41.0
47
73
1.0
612
BCE-A40-D90
BCE
40
90
36.5
1.5
60.50
41.20
5000
46.0
49
81
1.5
1010
BCE-A45-D85
BCE
45
85
30.2
1.1
42.80
34.70
5000
43.0
52
78
1.0
655
BCE-A45-D100
BCE
45
100
39.7
1.5
72.40
54.00
4500
50.0
54
91
1.5
1360
BCE-A50-D90
BCE
50
90
30.2
1.1
45.10
38.80
4800
45.0
57
83
1.0
706
BCE-A50-D110
BCE
50
110
44.4
2.0
85.30
64.80
4000
55.0
60
100
2.0
1810
BCE-A55-D100
BCE
55
100
33.3
1.5
53.80
47.30
4300
50.0
64
91
1.5
981
BCE-A55-D120
BCE
55
120
49.2
2.0
106.00
82.30
3800
61.0
65
110
2.0
2310
BCE-A60-D110
BCE
60
110
36.5
1.5
60.10
53.60
3800
55.0
69
101
1.5
1340
BCE-A60-D130
BCE
60
130
54.0
2.1
122.00
95.20
3400
67.0
72
118
2.0
3300
BCE-A65-D120
BCE
65
120
38.1
1.5
73.50
66.60
3400
60.0
74
111
1.5
1650
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Double-Row Tapered Roller Bearings
NSK Rolling Bearing
07.06.2024
BA2_001 - Angular contact ball bearings, double row
SKF
06.06.2024
BCD - Angular Contact Ball Bearing Unit
SAMLO
05.09.2022
High Speed Angular Contact Ball Bearings
Nachi-Fujikoshi
07.02.2019
BCC - Angular Contact Ball Bearings
SAMLO
02.11.2023
TSPA - Support Units-Flange Type
SAMLO
17.12.2021
BAQ_001 - Angular contact ball bearings, four-point contact ball bearings
SKF
31.05.2024
BBS - Double Row Angular Contact Ball Bearing,With Rubber Seal Type
Yiheda 3D Electronic Gallery
09.05.2024
BBN - Double Row Angular Contact Ball Bearing,Without Dust Cover
Yiheda 3D Electronic Gallery
09.05.2024
Flange Type - Heavy Load SHS-C
THK CO.,LTD.
23.05.2024
Duplex Mounting (DF) - Face-to-face
Nachi-Fujikoshi
07.02.2019
BCF/BCFS - Flange Deep Groove Ball Bearings
SAMLO
24.03.2023
BBQ7000_7210-JDB - Angular Contact Ball Bearings ¡¤ Double Row Combination ...
Yiheda 3D Electronic Gallery
09.05.2024
SPC-H - Plastic Screw (PC / Hexagon Head Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성