BC54H - Rolling shaft pin - retaining ring fixed internal thread type
HEFA
26-cantilever-pin-hinge-pin
Powered by
CAD모델 선택
{hefa/26-cantilever-pin-hinge-pin/bc54h.prj},{NB=BC54HN-D13-L30-F25},{SC=BC54HN},{LX=Retaining ring fixed internal thread type},{TYPE=45},{TYPE1=S45C},{ST=Electroless_nickel_plating},{FJ=2 stainless steel retaining rings},{DG6=13},{L=30},{F=25},{M=M8},{DD=12.4},{DDT=0/-0.11},{MM=1.20},{MMT=+0.14/0},{INFOTEXT=website},{M1=8}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Code
ⁿ/ₐ
LX
type
ⁿ/ₐ
TYPE
Material (national standard)
ⁿ/ₐ
TYPE1
Material (Japanese standard)
ⁿ/ₐ
ST
Surface_treatment
ⁿ/ₐ
FJ
attachment
ⁿ/ₐ
DG6
Dg6
[mm]
DG6T
Dg6t
ⁿ/ₐ
M
ⁿ/ₐ
DD
d
[mm]
DDT
dt
ⁿ/ₐ
MM
m
[mm]
MMT
mt
ⁿ/ₐ
BC54HF-D8-L14-F10
BC54HF-D8-L14-F10
BC54HF
Retaining ring fixed inte...
45
S45C
Blackening
2 retaining ring spring s...
8
-0.005/-0.014
M4
7.0
+0.09/0
0.90
+0.1/0
BC54HF-D10-L20-F15
BC54HF-D10-L20-F15
BC54HF
Retaining ring fixed inte...
45
S45C
Blackening
2 retaining ring spring s...
10
-0.005/-0.014
M6
9.6
0/-0.09
1.20
+0.14/0
BC54HF-D12-L20-F15
BC54HF-D12-L20-F15
BC54HF
Retaining ring fixed inte...
45
S45C
Blackening
2 retaining ring spring s...
12
-0.006/-0.017
M6
11.5
0/-0.11
1.20
+0.14/0
BC54HF-D13-L30-F25
BC54HF-D13-L30-F25
BC54HF
Retaining ring fixed inte...
45
S45C
Blackening
2 retaining ring spring s...
13
-0.006/-0.017
M8
12.4
0/-0.11
1.20
+0.14/0
BC54HF-D14-L30-F25
BC54HF-D14-L30-F25
BC54HF
Retaining ring fixed inte...
45
S45C
Blackening
2 retaining ring spring s...
14
-0.006/-0.017
M8
13.4
0/-0.11
1.20
+0.14/0
BC54HF-D15-L30-F25
BC54HF-D15-L30-F25
BC54HF
Retaining ring fixed inte...
45
S45C
Blackening
2 retaining ring spring s...
15
-0.006/-0.017
M8
14.3
0/-0.11
1.20
+0.14/0
BC54HF-D16-L35-F30
BC54HF-D16-L35-F30
BC54HF
Retaining ring fixed inte...
45
S45C
Blackening
2 retaining ring spring s...
16
-0.006/-0.017
M10
15.2
0/-0.11
1.20
+0.14/0
BC54HF-D20-L35-F30
BC54HF-D20-L35-F30
BC54HF
Retaining ring fixed inte...
45
S45C
Blackening
2 retaining ring spring s...
20
-0.007/-0.02
M12
19.0
0/-0.21
1.40
+0.14/0
BC54HF-D25-L35-F30
BC54HF-D25-L35-F30
BC54HF
Retaining ring fixed inte...
45
S45C
Blackening
2 retaining ring spring s...
25
-0.007/-0.02
M16
23.9
0/-0.21
1.40
+0.14/0
BC54HN-D8-L14-F10
BC54HN-D8-L14-F10
BC54HN
Retaining ring fixed inte...
45
S45C
Electroless_nickel_platin...
2 stainless steel retaini...
8
-0.005/-0.014
M4
7.0
+0.09/0
0.90
+0.1/0
BC54HN-D10-L20-F15
BC54HN-D10-L20-F15
BC54HN
Retaining ring fixed inte...
45
S45C
Electroless_nickel_platin...
2 stainless steel retaini...
10
-0.005/-0.014
M6
9.6
0/-0.09
1.20
+0.14/0
BC54HN-D12-L20-F15
BC54HN-D12-L20-F15
BC54HN
Retaining ring fixed inte...
45
S45C
Electroless_nickel_platin...
2 stainless steel retaini...
12
-0.006/-0.017
M6
11.5
0/-0.11
1.20
+0.14/0
BC54HN-D13-L30-F25
BC54HN-D13-L30-F25
BC54HN
Retaining ring fixed inte...
45
S45C
Electroless_nickel_platin...
2 stainless steel retaini...
13
-0.006/-0.017
M8
12.4
0/-0.11
1.20
+0.14/0
BC54HN-D14-L30-F25
BC54HN-D14-L30-F25
BC54HN
Retaining ring fixed inte...
45
S45C
Electroless_nickel_platin...
2 stainless steel retaini...
14
-0.006/-0.017
M8
13.4
0/-0.11
1.20
+0.14/0
BC54HN-D15-L30-F25
BC54HN-D15-L30-F25
BC54HN
Retaining ring fixed inte...
45
S45C
Electroless_nickel_platin...
2 stainless steel retaini...
15
-0.006/-0.017
M8
14.3
0/-0.11
1.20
+0.14/0
BC54HN-D16-L35-F30
BC54HN-D16-L35-F30
BC54HN
Retaining ring fixed inte...
45
S45C
Electroless_nickel_platin...
2 stainless steel retaini...
16
-0.006/-0.017
M10
15.2
0/-0.11
1.20
+0.14/0
BC54HN-D20-L35-F30
BC54HN-D20-L35-F30
BC54HN
Retaining ring fixed inte...
45
S45C
Electroless_nickel_platin...
2 stainless steel retaini...
20
-0.007/-0.02
M12
19.0
0/-0.21
1.40
+0.14/0
BC54HN-D25-L35-F30
BC54HN-D25-L35-F30
BC54HN
Retaining ring fixed inte...
45
S45C
Electroless_nickel_platin...
2 stainless steel retaini...
25
-0.007/-0.02
M16
23.9
0/-0.21
1.40
+0.14/0
BC54HU-D8-L14-F10
BC54HU-D8-L14-F10
BC54HU
Retaining ring fixed inte...
0Cr18Ni9
SUS304
-
2 stainless steel retaini...
8
-0.005/-0.014
M4
7.0
+0.09/0
0.90
+0.1/0
BC54HU-D10-L20-F15
BC54HU-D10-L20-F15
BC54HU
Retaining ring fixed inte...
0Cr18Ni9
SUS304
-
2 stainless steel retaini...
10
-0.005/-0.014
M6
9.6
0/-0.09
1.20
+0.14/0
BC54HU-D12-L20-F15
BC54HU-D12-L20-F15
BC54HU
Retaining ring fixed inte...
0Cr18Ni9
SUS304
-
2 stainless steel retaini...
12
-0.006/-0.017
M6
11.5
0/-0.11
1.20
+0.14/0
BC54HU-D13-L30-F25
BC54HU-D13-L30-F25
BC54HU
Retaining ring fixed inte...
0Cr18Ni9
SUS304
-
2 stainless steel retaini...
13
-0.006/-0.017
M8
12.4
0/-0.11
1.20
+0.14/0
BC54HU-D14-L30-F25
BC54HU-D14-L30-F25
BC54HU
Retaining ring fixed inte...
0Cr18Ni9
SUS304
-
2 stainless steel retaini...
14
-0.006/-0.017
M8
13.4
0/-0.11
1.20
+0.14/0
BC54HU-D15-L30-F25
BC54HU-D15-L30-F25
BC54HU
Retaining ring fixed inte...
0Cr18Ni9
SUS304
-
2 stainless steel retaini...
15
-0.006/-0.017
M8
14.3
0/-0.11
1.20
+0.14/0
BC54HU-D16-L35-F30
BC54HU-D16-L35-F30
BC54HU
Retaining ring fixed inte...
0Cr18Ni9
SUS304
-
2 stainless steel retaini...
16
-0.006/-0.017
M10
15.2
0/-0.11
1.20
+0.14/0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성