Ball Valve Type 21 Electric actuated Type T, Flanged End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Ball valves
Ball Valve Type 21/21α, Electric actuated Type T
Powered by
CAD模型選擇
{asahi/au_valve/ele_ball_valves/ele_bv_type_21_21a_t/bv21_el_flange_asmtab.prj},{NB=A2AT1UEFD032},{CNSORDERNO=A2AT1UEFD032},{STD=DIN},{NDMM=32},{NDINCH=11/4},{L=180},{H=192.0},{W=154.5},{P=99.0},{A=100},{VERSB=1},{VERSF=3},{VERSUN=1},{VERSACT=1},{NUT=1},{X=DIN},{VERSSCH=2},{DIST=0.000},{VERFDIN=5},{ACX=92.500},{PPATH=../../ball_v_typ21_elect_act_t/parts/bv21_el_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
[mm]
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
W
[mm]
P
[mm]
A
Space for cover removal
[mm]
A2AT1UEFJ015
A2AT1UEFJ015
JIS
15
1/2
143
169.5
154.5
99.0
100
A2AT1UEFJ020
A2AT1UEFJ020
JIS
20
3/4
172
176.0
154.5
99.0
100
A2AT1UEFJ025
A2AT1UEFJ025
JIS
25
1
187
183.0
154.5
99.0
100
A2AT1UEFJ032
A2AT1UEFJ032
JIS
32
11/4
190
192.0
154.5
99.0
100
A2AT1UEFJ040
A2AT1UEFJ040
JIS
40
11/2
212
200.5
154.5
99.0
100
A2AT1UEFJ050
A2AT1UEFJ050
JIS
50
2
234
212.0
154.5
99.0
100
A21T1UEFJ065
A21T1UEFJ065
JIS
65
21/2
261
280.0
202.0
138.8
100
A21T1UEFJ080
A21T1UEFJ080
JIS
80
3
306
289.0
202.0
138.8
100
A21T1UEFJ100
A21T1UEFJ100
JIS
100
4
374
327.0
202.0
138.8
100
A2AT1UEFD015
A2AT1UEFD015
DIN
15
1/2
130
169.5
154.5
99.0
100
A2AT1UEFD020
A2AT1UEFD020
DIN
20
3/4
150
176.0
154.5
99.0
100
A2AT1UEFD025
A2AT1UEFD025
DIN
25
1
160
183.0
154.5
99.0
100
A2AT1UEFD032
A2AT1UEFD032
DIN
32
11/4
180
192.0
154.5
99.0
100
A2AT1UEFD040
A2AT1UEFD040
DIN
40
11/2
200
200.5
154.5
99.0
100
A2AT1UEFD050
A2AT1UEFD050
DIN
50
2
230
212.0
154.5
99.0
100
A21T1UEFD065
A21T1UEFD065
DIN
65
21/2
290
280.0
202.0
138.8
100
A21T1UEFD080
A21T1UEFD080
DIN
80
3
312
289.0
202.0
138.8
100
A21T1UEFD100
A21T1UEFD100
DIN
100
4
352
327.0
202.0
138.8
100
A2AT1UEFA015
A2AT1UEFA015
ANSI
15
1/2
143
169.5
154.5
99.0
100
A2AT1UEFA020
A2AT1UEFA020
ANSI
20
3/4
172
176.0
154.5
99.0
100
A2AT1UEFA025
A2AT1UEFA025
ANSI
25
1
187
183.0
154.5
99.0
100
A2AT1UEFA032
A2AT1UEFA032
ANSI
32
11/4
190
192.0
154.5
99.0
100
A2AT1UEFA040
A2AT1UEFA040
ANSI
40
11/2
212
200.5
154.5
99.0
100
A2AT1UEFA050
A2AT1UEFA050
ANSI
50
2
234
212.0
154.5
99.0
100
A21T1UEFA065
A21T1UEFA065
ANSI
65
21/2
259
280.0
202.0
138.8
100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表