Ball Foot Valve - ANSI, Threaded End
ASAHI YUKIZAI CORPORATION
Manual valves
Check Valves
Ball Foot Valve
ANSI
Powered by
CAD模型選擇
{asahi/av_valve/check_valves/ball_fv/ansi/bf_ansi_threaded.prj},{NB=VFTZZUENA025},{CNSORDERNO=VFTZZUENA025},{NDMM=25},{NDINCH=1},{BM=U-PVC},{MD=25},{D1=70},{D2=1 - 111/2 NPT},{MD2MM=33.249},{D=32.16},{DD=125.0},{L1=20},{L=114},{C=90},{N=4},{H=19},{T2=15},{DX=22.000},{X1=55.268},{H1=26.0},{H2=33.0},{H3=16.5},{H4=12.0},{H5=16.5},{H6=10},{S1=46},{S2=58},{S3=48},{S4=46},{N1=14},{N1X=14},{N2=62.5},{N2X=62.5},{W1=14},{W2=46},{T=43},{TX=8},{XD1=70},{XH2=33.0},{XD11=60},{XD22=62},{XT=1.0},{XH=3.0},{XT1=3},{XT2=2.000},{XG1=30},{XG2=30},{XG3=30},{WX=22.5},{BX=3.0},{ROT=15.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
BM
Body Material
ⁿ/ₐ
MD
d
[mm]
D1
[mm]
D2
d2
[Inch]
L1
I
[mm]
L
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
W1
[mm]
W2
[mm]
VFTZZUENA015
VFTZZUENA015
15
1/2
U-PVC
18
48
1/2 - 14 NPT
15
90
19.5
24.5
15.5
9.0
13.5
8
31
40
32
30
10
30
VFTZZUENA020
VFTZZUENA020
20
3/4
U-PVC
22
60
3/4 - 14 NPT
17
103
23.0
28.5
17.5
12.5
13.5
8
38
50
38
36
11
36
VFTZZUENA025
VFTZZUENA025
25
1
U-PVC
25
70
1 - 111/2 NPT
20
114
26.0
33.0
16.5
12.0
16.5
10
46
58
48
46
14
46
VFTZZUENA040
VFTZZUENA040
40
11/2
U-PVC
41
96
11/2 - 111/2 NPT
25
172
53.5
40.0
26.0
16.5
21.0
15
68
80
67
65
17
65
VFTZZUENA050
VFTZZUENA050
50
2
U-PVC
52
106
2 - 111/2 NPT
28
189
49.5
45.0
36.0
17.5
21.0
20
78
90
77
75
19
75
VFTZZUENA080
VFTZZUENA080
80
3
U-PVC
78
152
3 - 8 NPT
35
294
95.0
66.0
58.5
26.5
28.0
20
110
130
111
105
23
105
VFTZZUENA100
VFTZZUENA100
100
4
U-PVC
100
210
4 - 8 NPT
45
374
104.0
85.0
97.5
40.0
20.5
27
138
175
138
135
25
135
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表