B13-M - ABEC 1 Ball Bearings - Flanged 3mm to 10mm Bores - Stainless Steel DIN 1.3505
WMBerg
METRIC
Bearings, Clamps, Collars, Hubs, Keys and Shafts
Bearings
Powered by
CAD模型選擇
{wmberg/m2001/m_bearings_shafts_clamps_collars_hubs_and_keys/bearings/mi35.prj},{NB=B13-105-S},{PN=B13-105-S},{DES=ABEC 1 Ball Bearing},{CN=Master Inch/Metric Catalog},{CP=I35},{MAT=Stainless Steel DIN 1.3505},{D=5.000},{OD=16.000},{W=5.0},{A=18.00},{BT=Shielded Lubricated with Grease},{E=1.00},{DL=1480},{SL=749},{TYP=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Bore Diameter Ød
[mm]
OD
Outside Diameter ØD
[mm]
W
Width
[mm]
A
Outside Diameter ØA
[mm]
BT
Shield and Lube Data
ⁿ/ₐ
E
Flange Thickness
[mm]
DL
Dynamic Load Capacity
[N]
SL
Static Load Capacity
[N]
B13-103
B13-103
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
3.000
10.000
4.0
11.50
Unshielded Lubricated wit...
1.00
383
216
B13-103-S
B13-103-S
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
3.000
10.000
4.0
11.50
Shielded Lubricated with ...
1.00
383
216
B13-105
B13-105
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
5.000
16.000
5.0
18.00
Unshielded Lubricated wit...
1.00
1480
749
B13-105-S
B13-105-S
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
5.000
16.000
5.0
18.00
Shielded Lubricated with ...
1.00
1480
749
B13-106
B13-106
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
6.000
19.000
6.0
22.00
Unshielded Lubricated wit...
1.50
1890
991
B13-106-S
B13-106-S
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
6.000
19.000
6.0
22.00
Shielded Lubricated with ...
1.50
1890
991
B13-110
B13-110
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
10.000
19.000
5.0
21.00
Unshielded Lubricated wit...
1.00
1020
696
B13-110-S
B13-110-S
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
10.000
19.000
7.0
21.00
Shielded Lubricated with ...
1.50
1020
696
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表