您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: 斯普瑞喷雾系统公司
Created: 27.02.2018
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
斯普瑞喷雾系统公司
M系列紧凑型 - 喷嘴 - 公制
斯普瑞喷雾系统公司
公制单位
精细喷雾喷嘴
Powered by
CAD模型選擇
{sprayingsystems/metric_units/fine_spray_nozzles/nozzle_m_m.prj},{NB=B1/4M-2},{PN=B1/4M-2},{SG2=M Compact Series},{CP=nozzle_M_m.prj},{MODEL=M},{GROUP=SalesParts+Assemblies},{IC=1/4},{TT=Male},{THD=BSPT},{CS=2},{MAT=Brass},{SA=Fine Spray},{EOD=0.7112},{CN=216},{FR2=6.4},{FR3=7.9},{FR4=9.1},{FR7=12.1},{FR15=17.7},{FR20=20},{FR35=27},{FR45=31},{FR80=41},{SA3=70},{SA6=75},{SA20=77},{BR=1},{BDWG=4355},{LL=21.69},{SS1=14.29},{LL4=36.83},{SS3=0.7112},{ADWG=4354}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
产品型号
ⁿ/ₐ
IC
入口连接尺寸
ⁿ/ₐ
TT
外螺纹/内螺纹
ⁿ/ₐ
THD
螺纹类型
ⁿ/ₐ
CS
流量规格
ⁿ/ₐ
MAT
物料
ⁿ/ₐ
SA
喷射角度
ⁿ/ₐ
EOD
等效孔径
[mm]
FR2
Flow Rate (liters per hour) at 2 bar
ⁿ/ₐ
FR3
Flow Rate (liters per hour) at 3 bar
ⁿ/ₐ
FR4
Flow Rate (liters per hour) at 4 bar
ⁿ/ₐ
FR7
Flow Rate (liters per hour) at 7 bar
ⁿ/ₐ
FR15
Flow Rate (liters per hour) at 15 bar
ⁿ/ₐ
FR20
Flow Rate (liters per hour) at 20 bar
ⁿ/ₐ
FR35
Flow Rate (liters per hour) at 35 bar
ⁿ/ₐ
FR45
Flow Rate (liters per hour) at 45 bar
ⁿ/ₐ
FR80
Flow Rate (liters per hour) at 80 bar
ⁿ/ₐ
SA3
3 bar 时的喷雾角度
ⁿ/ₐ
SA6
6 bar 时的喷雾角度
ⁿ/ₐ
SA20
20 bar 时的喷雾角度
ⁿ/ₐ
LL
L
[mm]
SS1
S1
[mm]
B1/4M-.60
B1/4M-.60
1/4
Male
BSPT
0.6
Brass
Fine Spray
0.4064
–
–
–
3.6
5.3
6.1
8.1
9.2
12.2
–
35
65
21.69
14.29
B1/4M-316SS.60
B1/4M-316SS.60
1/4
Male
BSPT
0.6
316 Stainless Steel
Fine Spray
0.4064
–
–
–
3.6
5.3
6.1
8.1
9.2
12.2
–
35
65
21.69
14.29
B1/4M-SS.60
B1/4M-SS.60
1/4
Male
BSPT
0.6
303 Stainless Steel
Fine Spray
0.4064
–
–
–
3.6
5.3
6.1
8.1
9.2
12.2
–
35
65
21.69
14.29
B1/4M-1
B1/4M-1
1/4
Male
BSPT
1
Brass
Fine Spray
0.508
–
3.9
4.6
6.0
8.8
10.2
13.5
15.3
20
45
62
72
21.69
14.29
B1/4M-316SS1
B1/4M-316SS1
1/4
Male
BSPT
1
316 Stainless Steel
Fine Spray
0.508
–
3.9
4.6
6.0
8.8
10.2
13.5
15.3
20
45
62
72
21.69
14.29
B1/4M-SS1
B1/4M-SS1
1/4
Male
BSPT
1
303 Stainless Steel
Fine Spray
0.508
–
3.9
4.6
6.0
8.8
10.2
13.5
15.3
20
45
62
72
21.69
14.29
B1/4M-1.5
B1/4M-1.5
1/4
Male
BSPT
1.5
Brass
Fine Spray
0.508
4.8
5.9
6.8
9.0
13.2
15.3
20
23
31
65
70
72
21.69
14.29
B1/4M-316SS1.5
B1/4M-316SS1.5
1/4
Male
BSPT
1.5
316 Stainless Steel
Fine Spray
0.508
4.8
5.9
6.8
9.0
13.2
15.3
20
23
31
65
70
72
21.69
14.29
B1/4M-SS1.5
B1/4M-SS1.5
1/4
Male
BSPT
1.5
303 Stainless Steel
Fine Spray
0.508
4.8
5.9
6.8
9.0
13.2
15.3
20
23
31
65
70
72
21.69
14.29
B1/4M-10
B1/4M-10
1/4
Male
BSPT
10
Brass
Fine Spray
1.6256
32
39
46
60
88
102
135
153
204
82
84
86
21.69
14.29
B1/4M-316SS10
B1/4M-316SS10
1/4
Male
BSPT
10
316 Stainless Steel
Fine Spray
1.6256
32
39
46
60
88
102
135
153
204
82
84
86
21.69
14.29
B1/4M-SS10
B1/4M-SS10
1/4
Male
BSPT
10
303 Stainless Steel
Fine Spray
1.6256
32
39
46
60
88
102
135
153
204
82
84
86
21.69
14.29
B1/4M-12
B1/4M-12
1/4
Male
BSPT
12
Brass
Fine Spray
1.9304
39
47
55
72
106
122
162
183
245
78
82
85
21.69
14.29
B1/4M-316SS12
B1/4M-316SS12
1/4
Male
BSPT
12
316 Stainless Steel
Fine Spray
1.9304
39
47
55
72
106
122
162
183
245
78
82
85
21.69
14.29
B1/4M-SS12
B1/4M-SS12
1/4
Male
BSPT
12
303 Stainless Steel
Fine Spray
1.9304
39
47
55
72
106
122
162
183
245
78
82
85
21.69
14.29
B1/4M-14
B1/4M-14
1/4
Male
BSPT
14
Brass
Fine Spray
1.9304
45
55
64
84
124
143
189
214
285
85
88
90
21.69
14.29
B1/4M-316SS14
B1/4M-316SS14
1/4
Male
BSPT
14
316 Stainless Steel
Fine Spray
1.9304
45
55
64
84
124
143
189
214
285
85
88
90
21.69
14.29
B1/4M-SS14
B1/4M-SS14
1/4
Male
BSPT
14
303 Stainless Steel
Fine Spray
1.9304
45
55
64
84
124
143
189
214
285
85
88
90
21.69
14.29
B1/4M-18
B1/4M-18
1/4
Male
BSPT
18
Brass
Fine Spray
1.9304
58
71
82
109
159
183
243
275
367
81
84
86
21.69
14.29
B1/4M-316SS18
B1/4M-316SS18
1/4
Male
BSPT
18
316 Stainless Steel
Fine Spray
1.9304
58
71
82
109
159
183
243
275
367
81
84
86
21.69
14.29
B1/4M-SS18
B1/4M-SS18
1/4
Male
BSPT
18
303 Stainless Steel
Fine Spray
1.9304
58
71
82
109
159
183
243
275
367
81
84
86
21.69
14.29
B1/4M-2
B1/4M-2
1/4
Male
BSPT
2
Brass
Fine Spray
0.7112
6.4
7.9
9.1
12.1
17.7
20
27
31
41
70
75
77
21.69
14.29
B1/4M-316SS2
B1/4M-316SS2
1/4
Male
BSPT
2
316 Stainless Steel
Fine Spray
0.7112
6.4
7.9
9.1
12.1
17.7
20
27
31
41
70
75
77
21.69
14.29
B1/4M-SS2
B1/4M-SS2
1/4
Male
BSPT
2
303 Stainless Steel
Fine Spray
0.7112
6.4
7.9
9.1
12.1
17.7
20
27
31
41
70
75
77
21.69
14.29
B1/4M-20
B1/4M-20
1/4
Male
BSPT
20
Brass
Fine Spray
2.0574
64
79
91
121
177
204
270
306
408
75
78
80
21.69
14.29
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表