目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0517 - Hoist rings, steel, 360° rotation grade 10
Blohm
Transport technology
Ring bolts and hoist rings
Powered by
CAD模型選擇
{blohm/transporttechnik/ringschrauben_lastbuegel/07725-01_asmtab.prj},{NB=B0517.16025-90},{D1=30},{B=36},{B1=57},{B2=34},{H=98},{H1=46},{H2=39},{L=25},{S=14},{SW=10},{SW1=24},{TK=1500},{ANZM=150},{GEW=0.5301},{EAN=4059245587643},{XA=25.300},{XB=14.000},{XC=10.000},{XD=5.000},{XE=5.700},{XF=17.000},{XG=21.700},{XH=35.000},{XI=4.500},{XJ=100.000},{XK=24.766},{XL=16.403},{XM=10.500},{XN=13.000},{XO=8.000},{XP=23.504},{XQ=21.618},{XR=4.000},{TYP=1.000},{NDM=16.000},{XS=25.000},{XT=29.000},{XU=47.230},{TYP2=4.000},{BESTBLOHM=B0517.16025},{D=M16},{BS=Infotext},{ROHS=Yes},{ZTN=73181300},{FILTER=KIPP,KIPP_USA,,BLOHM},{PPATH=07725-01_schb.prj},{EOL=31.12.2099},{ROT=-90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
Diameter
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
H
[mm]
H1
height
[mm]
H2
height
ⁿ/ₐ
L
Length
[mm]
S
thickness
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
TK
max.
[kg]
ANZM
Tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0517.08011
B0517.08011
M8
24
36
57
30
87
34
41
11
12
6
13
300
20
0.3200
Yes
73181300
4059245587612
31.12.2099
98% Warenverfügbarkeit. N...
B0517.10016
B0517.10016
M10
24
36
57
30
87
35
40
16
12
6
17
630
30
0.3105
Yes
73181300
4059245587629
31.12.2099
98% Warenverfügbarkeit. N...
B0517.12020
B0517.12020
M12
30
36
57
34
98
43
41
20
14
8
19
1000
45
0.5039
Yes
73181300
4059245587636
31.12.2099
98% Warenverfügbarkeit. N...
B0517.16025
B0517.16025
M16
30
36
57
34
98
46
39
25
14
10
24
1500
150
0.5301
Yes
73181300
4059245587643
31.12.2099
98% Warenverfügbarkeit. N...
B0517.20032
B0517.20032
M20
45
53
83
50
145
56
71
32
17
12
30
2500
300
1.3500
Yes
73181300
4059245587650
31.12.2099
98% Warenverfügbarkeit. N...
B0517.24037
B0517.24037
M24
45
53
83
50
145
59
69
37
17
14
36
4000
400
1.5000
Yes
73181300
4059245587667
31.12.2099
98% Warenverfügbarkeit. N...
B0517.30044
B0517.30044
M30
59
68
106
67
172
85
94
44
23
17
46
5000
1000
3.5500
Yes
73181300
4059245587674
31.12.2099
98% Warenverfügbarkeit. N...
B0517.36053
B0517.36053
M36
69
84
126
78
223
100
96
53
28
22
55
7000
1800
5.9300
Yes
73181300
4059245587681
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表