目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0499 - Wheels polyamide
Blohm
Transport technology
Wheels and rollers
Powered by
CAD模型選擇
{blohm/transporttechnik/raeder_rollen/95062.prj},{NB=B0499.10037},{BESTBLOHM=B0499.10037},{RL=Gleitlager},{B=37},{B1=45},{D=100},{D1=15},{TFK=280},{GEW=0.1520},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=MIN},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0499.07532
B0499.07532
slide bearing
32
35
75
12
200
0.0769
Yes
83022000
B0499.10037
B0499.10037
slide bearing
37
45
100
15
280
0.1520
Yes
83022000
B0499.12540
B0499.12540
slide bearing
40
45
125
15
300
0.2306
Yes
83022000
B0499.15050
B0499.15050
slide bearing
50
60
150
20
400
0.3955
Yes
83022000
B0499.20050
B0499.20050
slide bearing
50
60
200
20
600
0.8000
Yes
83022000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表