您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0498 - Wheels heavy-load wheel body welded
Blohm
Transport technology
Wheels and rollers
Powered by
CAD模型選擇
{blohm/transporttechnik/raeder_rollen/95060.prj},{NB=B0498.16050},{BESTBLOHM=B0498.16050},{RL=Kugellager},{B=50},{B1=60},{D=160},{D1=20},{TFK=700},{GEW=1.7830},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=MIN},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0498.12550
B0498.12550
ball bearing
50
60
125
20
500
1.2310
Yes
83022000
B0498.16050
B0498.16050
ball bearing
50
60
160
20
700
1.7830
Yes
83022000
B0498.20050
B0498.20050
ball bearing
50
60
200
20
1000
2.4500
Yes
83022000
B0498.25060
B0498.25060
ball bearing
60
70
250
25
1350
4.1200
Yes
83022000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1782 - Wheels heavy-load wheel body welded
KIPP
27.05.2024
K1779 - Guide Rollers
KIPP
27.05.2024
95060 - Wheels heavy-load wheel body welded
norelem
30.05.2024
B0488 - Swivel and fixed castors welded steel heavy-duty version
Blohm
08.05.2024
B0490 - Swivel and fixed castors heavy-duty version
Blohm
08.05.2024
Forklift Wheels - Heavy Duty
Tente
30.01.2024
B0495 - Guide Rollers
Blohm
08.05.2024
PAK - Wheel
Rollenbau
02.12.2021
B0496 - Wheels aluminium rims with injection-moulded tread
Blohm
08.05.2024
RE.G5 - Mould-on polyurethane wheels
Elesa+Ganter
28.03.2024
K1782 - Wheels heavy-load wheel body welded
KIPP USA
21.05.2024
RUR - Wheel, Material Polyurethane - Light industrial wheel for loads up to...
HPC
17.02.2022
RVA - Wheels Rubber Monomer Casting
Misumi
04.06.2021
SF/EEG MHD - Vulkolan® wheels, cast iron centre, fixed bracket type "EEG MH...
Tellurerota
06.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表