目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0387 - Toggle clamps horizontal with safety interlock with straight foot and adjustable clamping spindle
Blohm
Toggle clamps, power clamps
Powered by
CAD模型選擇
{blohm/schnellslpanner_kraftspanner/05904_1_asmtab.prj},{NB=B0387.008100_0},{LOCHBILD=3},{OH=86},{OG=67},{GEW=0.3830},{EAN=MIN},{OGG=0.580},{OGGG=0.000},{OG1=66.170},{OH1=86.060},{OLO=110.10617},{OLG=44.51026},{OHG=0.890},{OHGG=0.000},{HUB=6.500},{SCHRL=45},{OL=3.500},{GR1=4},{GR=4},{TYPC=2},{TYPB=3},{TYPA=3},{TYP=1},{FARBE=schwarzgrau RAL 7021},{HANDKRAFT=200},{HALTEKRAFT=2000},{HALTEKRAFT1=2800},{SPANNKRAFT=830},{SPANNKRAFT1=1400},{M=M8X45},{A=26},{A1=44},{A2=9},{A3=-},{A4=-},{B=31},{B1=45},{B2=21},{B3=16},{B4=24},{B5=2.5},{B6=41.5},{C=46,5},{C2=10,5},{D=6.2},{H=88,2},{H1=84,3},{L=230,3},{L1=74.9},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{BESTBLOHM=B0387.008100},{FILTER=KIPP,KIPP_USA,,BLOHM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
FARBE
Component
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH
Opening angle of holding arm ~
[°]
OG
Opening angle of handle ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
M
thread
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
C
Height ~
[mm]
C2
[mm]
D
[mm]
H
Height ~
[mm]
H1
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0387.006101
ultramarine blue RAL 5002
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
23
2.5
43.5
36,9
8
5.5
75,2
71
193,7
60.5
0.3489
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0387.008101
ultramarine blue RAL 5002
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
46,5
10,5
6.2
88,2
84,3
230,3
74.9
0.4369
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0387.010101
ultramarine blue RAL 5002
3
90
71
250
2200
4500
1200
2800
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
59,6
10
8.8
114,3
107,5
186,4
103.9
0.8442
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0387.012101
ultramarine blue RAL 5002
4
88
68
280
2400
5500
1000
2800
M12X70
44
65
11
40
1
42
67
28
21
40
3.5
47
75,9
13,5
8.5
128,4
125,2
321,3
122
1.0530
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0387.006100
black grey RAL 7021
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
23
2.5
43.5
36,9
8
5.5
75,2
71
193,7
60.5
0.3220
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0387.008100
black grey RAL 7021
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
46,5
10,5
6.2
88,2
84,3
230,3
74.9
0.3830
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0387.010100
black grey RAL 7021
3
90
71
250
2200
4500
1200
2800
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
59,6
10
8.8
114,3
107,5
186,4
103.9
0.8442
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0387.012100
black grey RAL 7021
4
88
68
280
2400
5500
1000
2800
M12X70
44
65
11
40
1
42
67
28
21
40
3.5
47
75,9
13,5
8.5
128,4
125,2
321,3
122
1.0530
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0387.006103
traffic red RAL 3020
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
23
2.5
43.5
36,9
8
5.5
75,2
71
193,7
60.5
0.3850
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0387.008103
traffic red RAL 3020
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
46,5
10,5
6.2
88,2
84,3
230,3
74.9
0.3850
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0387.010103
traffic red RAL 3020
3
90
71
250
2200
4500
1200
2800
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
59,6
10
8.8
114,3
107,5
186,4
103.9
0.8442
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0387.012103
traffic red RAL 3020
4
88
68
280
2400
5500
1000
2800
M12X70
44
65
11
40
1
42
67
28
21
40
3.5
47
75,9
13,5
8.5
128,4
125,2
321,3
122
1.0530
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表