카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0376 - Levelling feet round
Blohm
Swivel feet
Powered by
CAD모델 선택
{blohm/stellfuesse/k0674.prj},{NB=B0376.3010X025},{BESTBLOHM=B0376.3010X025},{D=30},{D1=M10},{H=11},{H1=36},{L=25},{BELASTUNG=3},{GEW=0.0232},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=10.000},{XA=19.0},{XB=2.0},{XC=5.0},{XD=1.0},{XE=0.500},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
BELASTUNG
Load capacity max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0376.3006X020
B0376.3006X020
30
M6
11
31
20
3
0.0116
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0376.3006X030
B0376.3006X030
30
M6
11
41
30
3
0.0135
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0376.3008X016
B0376.3008X016
30
M8
11
27
16
3
0.0159
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0376.3008X020
B0376.3008X020
30
M8
11
31
20
3
0.0172
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0376.3008X025
B0376.3008X025
30
M8
11
36
25
3
0.0184
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0376.3008X030
B0376.3008X030
30
M8
11
41
30
3
0.0200
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0376.3008X040
B0376.3008X040
30
M8
11
51
40
3
0.0233
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0376.3010X025
B0376.3010X025
30
M10
11
36
25
3
0.0232
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0376.3010X030
B0376.3010X030
30
M10
11
41
30
3
0.0256
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0376.3010X035
B0376.3010X035
30
M10
11
46
35
3
0.0279
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0376.4708X016
B0376.4708X016
47
M8
11
27
16
4
0.0229
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0376.4708X020
B0376.4708X020
47
M8
11
31
20
4
0.0240
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0376.4708X030
B0376.4708X030
47
M8
11
41
30
4
0.0275
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0376.4708X040
B0376.4708X040
47
M8
11
51
40
4
0.0302
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0376.4710X020
B0376.4710X020
47
M10
11
31
20
4
0.0278
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0376.4710X030
B0376.4710X030
47
M10
11
41
30
4
0.0324
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0376.4710X055
B0376.4710X055
47
M10
11
66
55
4
0.0444
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MAE-GF-344.5_RF - Articulated Levelling Feets 344.5 Plastic with Stainless ...
MÄDLER
26.04.2024
Nut 1 M8 - Series 40/50 with profile-grooves 10 mm
Maschinenbau Kitz
02.05.2024
B0379 - Levelling feet with knurled base
Blohm
03.06.2024
Z6_PCX - Oscilating loading foot
HBK
01.10.2019
K0678 - Levelling feet
KIPP
27.05.2024
K0674 - Levelling feet round
KIPP
27.05.2024
Leveling Feet - 0 - 50 mm Leveling Feet for CQE and CAE
DKC
29.05.2020
GN839 - Levelling feet, Foot plastic / Screw steel, fixed
Berger Tools
22.05.2023
LV.A - Levelling elements
Elesa+Ganter
28.03.2024
BK19.0001 - Levelling feet with adjustment spindle movable
Bäcker
04.08.2022
Reference 66601 - Hexagon nut - Stainless steel A4L-80
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
B0378 - Levelling feet with hex. base
Blohm
03.06.2024
EH 22593. - Support Legs with screw M8-M12
Halder
22.12.2022
22795 - Levelling feet round with hex. collar
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성