您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0216 - Locating bushes, stainless steel Form B (screwed down from front)
Blohm
Support elements, locating elements, stop elements
Positioning and clamping system
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/positionier_und_spannsysteme/03156-02.prj},{NB=B0216.20},{D=20},{D1=24.8},{D2=44.99},{D3=5.4},{D4=35},{L=15.82},{L1=6.0},{B=9.5},{D5=45},{D6=21.0},{T=16.21},{S=25},{H=25},{GEW=0.1437},{EAN=MIN},{XA=44.500},{XB=4.500},{XC=26.000},{XD=8.000},{XE=0.500},{XG=5.350},{BESTBLOHM=B0216.20},{MATERIAL=Edelstahl},{D7=M 5x9},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
internal diameter
[mm]
D1
internal diameter
[mm]
D2
external diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
B
width
[mm]
D5
diameter
[mm]
D6
diameter
[mm]
D7
threaded hole
[mm]
T
depth
[mm]
S
Length
[mm]
H
minimum thickness of base plate
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0216.13
B0216.13
Stainless steel
13
17.3
34.99
4.4
25
11.56
4.5
7.6
35
13.5
M 4x7
11.91
20
20
0.0690
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0216.16
B0216.16
Stainless steel
16
20.7
36.99
4.4
29
11.56
4.5
7.6
37
21.0
M 4x7
11.91
20
20
0.0733
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0216.20
B0216.20
Stainless steel
20
24.8
44.99
5.4
35
15.82
6.0
9.5
45
21.0
M 5x9
16.21
25
25
0.1437
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0216.25
B0216.25
Stainless steel
25
30.4
54.99
6.4
42
19.94
7.0
11.0
55
25.5
M 6x10
20.32
25
25
0.2540
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0216.30
B0216.30
Stainless steel
30
36.2
59.99
6.4
48
21.77
7.0
11.0
60
30.5
M 6x11
22.15
30
30
0.3191
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0216.35
B0216.35
Stainless steel
35
41.3
69.99
8.4
56
22.61
9.0
14.0
70
40.0
M 8x17
22.99
32
32
0.4747
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0216.50
B0216.50
Stainless steel
50
58.4
91.99
10.4
75
31.12
11.0
17.0
92
55.0
M 10x18
31.50
45
45
1.0400
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表