您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0211 - Locating cylinders with quick clamping system
Blohm
Support elements, locating elements, stop elements
Positioning and clamping system
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/positionier_und_spannsysteme/03153_1.prj},{NB=B0211.1160201},{D=16},{D1=32},{D2=20},{L=36.5},{L1=15},{SW=6},{HALTEKRAFT=8},{ANZDRM=2},{GEW=0.1403},{EAN=MIN},{XA=2.50},{XB=6.50},{XC=6.00},{XD=3.50},{XE=10.10},{XF=1.80},{XG=6.80},{XH=15.00},{XI=0.50},{XJ=7.90},{XK=9.00},{XL=9.80},{XM=1.100},{XN=28.600},{BESTBLOHM=B0211.116020},{EP=20},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=NORELEM,KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,BLOHM,KIPP_USA},{IMPERIAL=MM},{POS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
EP
Grid plate thickness ±0,05
[mm]
D
diameter
[Durchmesser]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
HALTEKRAFT
Holding force F kN
[mm]
ANZDRM
Tightening torque max. Nm
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0211.113013
B0211.113013
13
13
25
16
27.6
12
4
4
1
0.0739
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0211.113020
B0211.113020
20
13
25
16
34.6
12
4
4
1
0.0732
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0211.116020
B0211.116020
20
16
32
20
36.5
15
6
8
2
0.1403
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0211.116025
B0211.116025
25
16
32
20
41.5
15
6
8
2
0.1474
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0211.120020
B0211.120020
20
20
40
25
39.5
15
6
8
2
0.2203
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0211.120025
B0211.120025
25
20
40
25
44.5
15
6
8
2
0.2240
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 23111. - Locating Bushings for positioning clamping pins, screw fit
Halder
22.12.2022
B0217 - Receiver bushings form B
Blohm
03.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表