目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0076 - Ball lock pins with T-grip
Blohm
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelsperrbolzen/03420_2.prj},{NB=B0076.2082160800},{B=33.0},{D=81.8},{D1=16},{D2=19.00},{D3=26.3},{L=80},{L1=13.1},{L2=39.5},{L3=28.8},{AUFNAHME=16},{FESTIGKEIT=153},{GEW=0.2545},{EAN=MIN},{XA=6.5},{XB=10.0},{XC=5.5},{XD=12.0},{XE=0.5},{XF=9.5},{XG=6.2},{XH=7.0},{XI=1.50},{XJ=0.80},{XK=40.3},{XL=40.4},{XM=34.1},{XN=38.8},{XO=0.8},{XP=23.3},{XQ=13.2},{XR=2.0},{XS=45.0},{XT=4.6},{XU=19.0},{XV=21.9},{XW=87.1},{XX=5.2},{XY=37.4},{XZ=4.0},{XA1=33.5},{XB1=6.0},{XC1=39.5},{XD1=3.1},{XE1=22.0},{XF1=6.00000},{XG1=9.50000},{XH1=36.300},{XI1=11.300},{XJ1=232.000},{XK1=7.100},{XL1=0.000},{XM1=0.000},{XN1=35.200},{XO1=0.000},{XP1=0.000},{XQ1=18.200},{XR1=36.400},{XS1=13.900},{XT1=32.400},{XU1=0.000},{XV1=0.000},{XW1=0.500},{BESTBLOHM=B0076.208216080},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
ⁿ/ₐ
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0076.204605010
B0076.204605010
black
17.6
46.0
5
5.50
13.2
10
5.9
25.0
19.4
15.9
5
15
0.0215
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.204605015
B0076.204605015
black
17.6
46.0
5
5.50
13.2
15
5.9
25.0
19.4
20.9
5
15
0.0173
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.204605020
B0076.204605020
black
17.6
46.0
5
5.50
13.2
20
5.9
25.0
19.4
25.9
5
15
0.0229
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.204605025
B0076.204605025
black
17.6
46.0
5
5.50
13.2
25
5.9
25.0
19.4
30.9
5
15
0.0246
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.204605030
B0076.204605030
black
17.6
46.0
5
5.50
13.2
30
5.9
25.0
19.4
35.9
5
15
0.0252
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.204606010
B0076.204606010
black
17.6
46.0
6
6.85
13.2
10
6.8
25.0
19.4
16.8
6
22
0.0225
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.204606015
B0076.204606015
black
17.6
46.0
6
6.85
13.2
15
6.8
25.0
19.4
21.8
6
22
0.0236
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.204606020
B0076.204606020
black
17.6
46.0
6
6.85
13.2
20
6.8
25.0
19.4
36.8
6
22
0.0247
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.204606025
B0076.204606025
black
17.6
46.0
6
6.85
13.2
25
6.8
25.0
19.4
31.8
6
22
0.0266
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.204606030
B0076.204606030
black
17.6
46.0
6
6.85
13.2
30
6.8
25.0
19.4
36.8
6
22
0.0268
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.204606035
B0076.204606035
black
17.6
46.0
6
6.85
13.2
35
6.8
25.0
19.4
41.8
6
22
0.0279
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.204606040
B0076.204606040
black
17.6
46.0
6
6.85
13.2
40
6.8
25.0
19.4
46.8
6
22
0.0299
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.204606045
B0076.204606045
black
17.6
46.0
6
6.85
13.2
45
6.8
25.0
19.4
51.8
6
22
0.0298
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.204606050
B0076.204606050
black
17.6
46.0
6
6.85
13.2
50
6.8
25.0
19.4
56.8
6
22
0.0320
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.206308020
B0076.206308020
black
23.0
62.9
8
9.50
17.3
20
7.8
33.0
24.4
27.8
8
38
0.0561
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.206308025
B0076.206308025
black
23.0
62.9
8
9.50
17.3
25
7.8
33.0
24.4
32.8
8
38
0.0579
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.206308030
B0076.206308030
black
23.0
62.9
8
9.50
17.3
30
7.8
33.0
24.4
37.8
8
38
0.0600
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.206308035
B0076.206308035
black
23.0
62.9
8
9.50
17.3
35
7.8
33.0
24.4
42.8
8
38
0.0410
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.206308040
B0076.206308040
black
23.0
62.9
8
9.50
17.3
40
7.8
33.0
24.4
47.8
8
38
0.0638
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.206308045
B0076.206308045
black
23.0
62.9
8
9.50
17.3
45
7.8
33.0
24.4
52.8
8
38
0.0658
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.206308050
B0076.206308050
black
23.0
62.9
8
9.50
17.3
50
7.8
33.0
24.4
57.8
8
38
0.0695
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.206310020
B0076.206310020
black
23.0
62.9
10
12.00
17.3
20
8.9
33.0
24.4
28.9
10
60
0.0626
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.206310025
B0076.206310025
black
23.0
62.9
10
12.00
17.3
25
8.9
33.0
24.4
33.9
10
60
0.0655
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.206310030
B0076.206310030
black
23.0
62.9
10
12.00
17.3
30
8.9
33.0
24.4
38.9
10
60
0.0686
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0076.206310035
B0076.206310035
black
23.0
62.9
10
12.00
17.3
35
8.9
33.0
24.4
43.9
10
60
0.0716
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表