카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0062 - Bushes tapered
Blohm
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03184.prj},{NB=B0062.12},{BESTBLOHM=B0062.12},{D=8.28},{D1=23},{D2=20},{L=13},{L1=10.0},{GEW=0.0250},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=1.500},{XB=1.000},{XC=0.200},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0062.10
B0062.10
7.10
19
16
11
8.5
0.0132
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0062.12
B0062.12
8.28
23
20
13
10.0
0.0250
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0062.16
B0062.16
11.52
28
25
17
14.0
0.0475
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0062.20
B0062.20
15.49
33
30
16
13.0
0.0597
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0062.25
B0062.25
19.70
42
38
19
16.0
0.1141
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성