카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0042 - Lateral spring plungers with threaded sleeve, without thrust pin
Blohm
Spring plungers, locking bolts, ball locking bolts
Lateral spring plungers
Powered by
CAD모델 선택
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_seitendruckstuecke/03336.prj},{NB=B0042.1300X43},{BESTBLOHM=B0042.1300X43},{FORM=A},{AUSF=ohne Abdichtung},{L=45.0},{L1=11.5},{D=M 18 x 1.5},{D1=M 6},{S=3.2},{F=200},{SW=16},{K=2.5},{BESTMW=03334-10},{GEW=0.0346},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=6},{ST=1.00},{NDM1=18},{ST1=1.50},{XA=16.100},{ZGT=ohne Abdichtung},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
D
thread
ⁿ/ₐ
D1
thread
[mm]
S
S+/-
[mm]
F
Force approx.
[N]
SW
width across flats
[mm]
K
chamfer 60°
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0042.1020X12
B0042.1020X12
A
without seal
11.5
4.0
M 12
M 4
1.6
20
10
2.0
0.0033
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1020X20
B0042.1020X20
A
without seal
19.0
4.0
M 12
M 4
1.6
20
10
2.0
0.0050
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1020X27
B0042.1020X27
A
without seal
26.5
4.0
M 12
M 4
1.6
20
10
2.0
0.0069
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1050X12
B0042.1050X12
A
without seal
11.5
4.0
M 12
M 4
1.6
50
10
2.0
0.0034
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1050X20
B0042.1050X20
A
without seal
19.0
4.0
M 12
M 4
1.6
50
10
2.0
0.0055
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1050X27
B0042.1050X27
A
without seal
26.5
4.0
M 12
M 4
1.6
50
10
2.0
0.0075
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1100X12
B0042.1100X12
A
without seal
11.5
4.0
M 12
M 4
1.6
100
10
2.0
0.0036
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1100X20
B0042.1100X20
A
without seal
19.0
4.0
M 12
M 4
1.6
100
10
2.0
0.0058
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1100X27
B0042.1100X27
A
without seal
26.5
4.0
M 12
M 4
1.6
100
10
2.0
0.0080
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1040X12
B0042.1040X12
A
without seal
11.5
7.5
M 12
M 4
2.0
40
10
2.0
0.0034
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1040X20
B0042.1040X20
A
without seal
19.0
7.5
M 12
M 4
2.0
40
10
2.0
0.0052
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1040X27
B0042.1040X27
A
without seal
26.5
7.5
M 12
M 4
2.0
40
10
2.0
0.0073
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1075X12
B0042.1075X12
A
without seal
11.5
7.5
M 12
M 4
2.0
75
10
2.0
0.0036
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1075X20
B0042.1075X20
A
without seal
19.0
7.5
M 12
M 4
2.0
75
10
2.0
0.0057
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1075X27
B0042.1075X27
A
without seal
26.5
7.5
M 12
M 4
2.0
75
10
2.0
0.0078
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1150X12
B0042.1150X12
A
without seal
11.5
7.5
M 12
M 4
2.0
100
10
2.0
0.0039
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1150X20
B0042.1150X20
A
without seal
19.0
7.5
M 12
M 4
2.0
100
10
2.0
0.0062
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1150X27
B0042.1150X27
A
without seal
26.5
7.5
M 12
M 4
2.0
100
10
2.0
0.0089
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1100X16
B0042.1100X16
A
without seal
18.0
11.5
M 18 x 1.5
M 6
3.2
100
16
2.5
0.0142
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1100X29
B0042.1100X29
A
without seal
31.5
11.5
M 18 x 1.5
M 6
3.2
100
16
2.5
0.0230
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1100X43
B0042.1100X43
A
without seal
45.0
11.5
M 18 x 1.5
M 6
3.2
100
16
2.5
0.0304
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1200X16
B0042.1200X16
A
without seal
18.0
11.5
M 18 x 1.5
M 6
3.2
150
16
2.5
0.0146
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1200X29
B0042.1200X29
A
without seal
31.5
11.5
M 18 x 1.5
M 6
3.2
150
16
2.5
0.0226
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1200X43
B0042.1200X43
A
without seal
45.0
11.5
M 18 x 1.5
M 6
3.2
150
16
2.5
0.0313
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0042.1300X16
B0042.1300X16
A
without seal
18.0
11.5
M 18 x 1.5
M 6
3.2
200
16
2.5
0.0151
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성