您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
B-2B-PF Z - Push-pull connector - Fixed receptacle, with two nuts, cable collet (back panel mounting)
LEMO
LOW VOLTAGE CONNECTOR
B-SERIES
Socket
2B
Powered by
CAD模型選擇
{lemo/low20voltage20connector/b-series/socket/2b/b-2b-pf_z.prj},{NB=PFG.2B.307.CLLD92Z},{REF=PFG.2B.307.CLLD92Z},{DESC=Fixed receptacle, with two nuts, cable collet (back panel mounting)},{CONTACT=7 Low Voltage},{MINTEMP=-55},{MAXTEMP=250},{TESTV=Vtest (contact-contact):|A|1750 V (AC), 2500 V (DC)},{MAXA=11},{OPTION=Z : Nut for fitting a bend relief}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
PFA.2B.303.CLLD92Z
PFA.2B.303.CLLD92Z
Fixed receptacle, with tw...
3 Low Voltage
-55
250
Vtest (contact-contact):|...
17
Z : Nut for fitting a be...
PFA.2B.304.CYMD92Z
PFA.2B.304.CYMD92Z
Fixed receptacle, with tw...
4 Low Voltage
-55
250
Vtest (contact-contact):|...
15
Z : Nut for fitting a be...
PFA.2B.304.CYPD92Z
PFA.2B.304.CYPD92Z
Fixed receptacle, with tw...
4 Low Voltage
Vtest (contact-contact):|...
15
Z : Nut for fitting a be...
PFB.2B.303.CLLD92Z
PFB.2B.303.CLLD92Z
Fixed receptacle, with tw...
3 Low Voltage
-55
250
Vtest (contact-contact):|...
17
Z : Nut for fitting a be...
PFB.2B.304.CYMD92Z
PFB.2B.304.CYMD92Z
Fixed receptacle, with tw...
4 Low Voltage
-55
250
Vtest (contact-contact):|...
15
Z : Nut for fitting a be...
PFB.2B.304.CYPD92Z
PFB.2B.304.CYPD92Z
Fixed receptacle, with tw...
4 Low Voltage
Vtest (contact-contact):|...
15
Z : Nut for fitting a be...
PFC.2B.303.CLLD92Z
PFC.2B.303.CLLD92Z
Fixed receptacle, with tw...
3 Low Voltage
-55
250
Vtest (contact-contact):|...
17
Z : Nut for fitting a be...
PFC.2B.304.CYPD92Z
PFC.2B.304.CYPD92Z
Fixed receptacle, with tw...
4 Low Voltage
Vtest (contact-contact):|...
15
Z : Nut for fitting a be...
PFC.2B.304.CYMD92Z
PFC.2B.304.CYMD92Z
Fixed receptacle, with tw...
4 Low Voltage
-55
250
Vtest (contact-contact):|...
15
Z : Nut for fitting a be...
PFD.2B.303.CLLD92Z
PFD.2B.303.CLLD92Z
Fixed receptacle, with tw...
3 Low Voltage
-55
250
Vtest (contact-contact):|...
17
Z : Nut for fitting a be...
PFG.2B.302.CLLD72Z
PFG.2B.302.CLLD72Z
Fixed receptacle, with tw...
2 Low Voltage
-55
250
Vtest (contact-contact):|...
25
Z : Nut for fitting a ben...
PFG.2B.302.CLLD82Z
PFG.2B.302.CLLD82Z
Fixed receptacle, with tw...
2 Low Voltage
Vtest (contact-contact):|...
25
Z : Nut for fitting a be...
PFG.2B.302.CYMD92Z
PFG.2B.302.CYMD92Z
Fixed receptacle, with tw...
2 Low Voltage
Vtest (contact-contact):|...
25
Z : Nut for fitting a be...
PFG.2B.303.CLLD62Z
PFG.2B.303.CLLD62Z
Fixed receptacle, with tw...
3 Low Voltage
-55
250
Vtest (contact-contact):|...
17
Z : Nut for fitting a be...
PFG.2B.303.CLLD82Z
PFG.2B.303.CLLD82Z
Fixed receptacle, with tw...
3 Low Voltage
-55
250
Vtest (contact-contact):|...
17
Z : Nut for fitting a be...
PFG.2B.303.CLLD72Z
PFG.2B.303.CLLD72Z
Fixed receptacle, with tw...
3 Low Voltage
-55
250
Vtest (contact-contact):|...
17
Z : Nut for fitting a ben...
PFG.2B.302.CLLD52Z
PFG.2B.302.CLLD52Z
Fixed receptacle, with tw...
2 Low Voltage
-55
250
Vtest (contact-contact):|...
25
Z : Nut for fitting a ben...
PFG.2B.303.CLLD92Z
PFG.2B.303.CLLD92Z
Fixed receptacle, with tw...
3 Low Voltage
-55
250
Vtest (contact-contact):|...
17
Z : Nut for fitting a be...
PFG.2B.303.CYMD82Z
PFG.2B.303.CYMD82Z
Fixed receptacle, with tw...
3 Low Voltage
Vtest (contact-contact):|...
17
Z : Nut for fitting a be...
PFG.2B.304.CLLD62Z
PFG.2B.304.CLLD62Z
Fixed receptacle, with tw...
4 Low Voltage
Vtest (contact-contact):|...
15
Z : Nut for fitting a be...
PFG.2B.304.CYZD82Z
PFG.2B.304.CYZD82Z
Fixed receptacle, with tw...
4 Low Voltage
-55
250
Contact LEMO for performa...
15
Z : Nut for fitting a be...
PFG.2B.304.CYPD92Z
PFG.2B.304.CYPD92Z
Fixed receptacle, with tw...
4 Low Voltage
Vtest (contact-contact):|...
15
Z : Nut for fitting a be...
PFG.2B.304.CLZD82Z
PFG.2B.304.CLZD82Z
Fixed receptacle, with tw...
4 Low Voltage
-55
250
Contact LEMO for performa...
15
Z : Nut for fitting a be...
PFG.2B.304.CYMD92Z
PFG.2B.304.CYMD92Z
Fixed receptacle, with tw...
4 Low Voltage
Vtest (contact-contact):|...
15
Z : Nut for fitting a be...
PFG.2B.306.CYMD72Z
PFG.2B.306.CYMD72Z
Fixed receptacle, with tw...
6 Low Voltage
-55
250
Vtest (contact-contact):|...
12
Z : Nut for fitting a ben...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
00-00-FG - Push-pull connector - Straight plug, cable collet
LEMO
23.09.2020
B-0B-PF - Push-pull connector - Fixed receptacle, with two nuts, cable coll...
LEMO
23.09.2020
B-0B-EY - Push-pull connector - Fixed receptacle for printed circuit, nut f...
LEMO
23.09.2020
B-2B-PF - Push-pull connector - Fixed receptacle, with two nuts, cable coll...
LEMO
23.09.2020
B-3B-FW - Push-pull connector - Fixed plug, nut fixing
LEMO
23.09.2020
B-2B-FG - Push-pull connector - Straight plug, cable collet
LEMO
23.09.2020
B-2B-FP - Push-pull connector - Elbow (90°) plug with cable collet
LEMO
23.09.2020
B-2B-FG_Z - Push-pull connector - Straight plug, cable collet and nut for f...
LEMO
23.09.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表