您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50240 - 3 ways flanged ball valve with L bore (58229) with aluminium pneumatic actuator (50800)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50240.prj},{NB=bene_inox_450240-100SE_1},{REF=450240-100SE},{TYPE=Simple effet},{DN=100},{DNP=4\"},{L1=352},{L2=309},{L3=347},{L4=151},{POIDS=83.80},{V=1},{X=9},{PPATH=50240/50240_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[Kg]
Béné Inox 450240-15SE
450240-15SE
Simple effet
15
1/2"
150
125
148
72
7.50
Béné Inox 450240-20SE
450240-20SE
Simple effet
20
3/4"
165
142
164
84
9.00
Béné Inox 450240-25SE
450240-25SE
Simple effet
25
1"
181
153
164
84
10.50
Béné Inox 450240-32SE
450240-32SE
Simple effet
32
1"1/4
190
157
164
84
12.50
Béné Inox 450240-40SE
450240-40SE
Simple effet
40
1"1/2
212
188
208
96
16.45
Béné Inox 450240-50SE
450240-50SE
Simple effet
50
2"
230
195
208
96
25.45
Béné Inox 450240-65SE
450240-65SE
Simple effet
65
2"1/2
290
235
268
123
37.50
Béné Inox 450240-80SE
450240-80SE
Simple effet
80
3"
310
247
268
123
52.50
Béné Inox 450240-100SE
450240-100SE
Simple effet
100
4"
352
309
347
151
83.80
Béné Inox 450240-15DE
450240-15DE
Double effet
15
1/2"
150
125
148
72
7.50
Béné Inox 450240-20DE
450240-20DE
Double effet
20
3/4"
165
129
148
72
8.50
Béné Inox 450240-25DE
450240-25DE
Double effet
25
1"
181
153
164
84
10.50
Béné Inox 450240-32DE
450240-32DE
Double effet
32
1"1/4
190
157
164
84
12.50
Béné Inox 450240-40DE
450240-40DE
Double effet
40
1"1/2
212
188
208
96
16.45
Béné Inox 450240-50DE
450240-50DE
Double effet
50
2"
230
195
208
96
25.45
Béné Inox 450240-65DE
450240-65DE
Double effet
65
2"1/2
290
223
248
108
35.90
Béné Inox 450240-80DE
450240-80DE
Double effet
80
3"
310
247
268
123
52.50
Béné Inox 450240-100DE
450240-100DE
Double effet
100
4"
352
309
347
151
83.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表