目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50072 - 3 pieces BW ball valve (58192) with aluminium pneumatic actuator (50800)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50072.prj},{NB=bene_inox_450072-100SE_1},{REF=450072-100SE},{TYPE=Simple effet},{DN=100},{DNP=4\"},{L1=270},{L2=299},{L3=347},{L4=151},{POIDS=34.90},{V=1},{PPATH=50070/50070_asmtpl.prj},{X=33},{SHOW=3},{MAT=Inox 316},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[Kg]
Béné Inox 450072-8SE
450072-8SE
Simple effet
8
1/4"
70
114
148
72
1.72
Béné Inox 450072-10SE
450072-10SE
Simple effet
10
3/8"
70
114
148
72
1.72
Béné Inox 450072-15SE
450072-15SE
Simple effet
15
1/2"
75
114
148
72
1.78
Béné Inox 450072-20SE
450072-20SE
Simple effet
20
3/4"
90
134
164
84
2.52
Béné Inox 450072-25SE
450072-25SE
Simple effet
25
1"
100
144
164
84
2.97
Béné Inox 450072-32SE
450072-32SE
Simple effet
32
1"1/4
110
148
164
84
3.60
Béné Inox 450072-40SE
450072-40SE
Simple effet
40
1"1/2
125
175
208
96
6.00
Béné Inox 450072-50SE
450072-50SE
Simple effet
50
2"
150
181
208
96
7.65
Béné Inox 450072-65SE
450072-65SE
Simple effet
65
2"1/2
190
228
268
123
14.50
Béné Inox 450072-80SE
450072-80SE
Simple effet
80
3"
220
237
268
123
17.80
Béné Inox 450072-100SE
450072-100SE
Simple effet
100
4"
270
299
347
151
34.90
Béné Inox 450072-8DE
450072-8DE
Double effet
8
1/4"
70
114
148
72
1.72
Béné Inox 450072-10DE
450072-10DE
Double effet
10
3/8"
70
114
148
72
1.72
Béné Inox 450072-15DE
450072-15DE
Double effet
15
1/2"
75
114
148
72
1.78
Béné Inox 450072-20DE
450072-20DE
Double effet
20
3/4"
90
121
148
72
2.02
Béné Inox 450072-25DE
450072-25DE
Double effet
25
1"
100
144
164
84
2.97
Béné Inox 450072-32DE
450072-32DE
Double effet
32
1"1/4
110
148
164
84
3.60
Béné Inox 450072-40DE
450072-40DE
Double effet
40
1"1/2
125
175
208
96
6.00
Béné Inox 450072-50DE
450072-50DE
Double effet
50
2"
150
181
208
96
7.65
Béné Inox 450072-65DE
450072-65DE
Double effet
65
2"1/2
190
216
248
108
12.90
Béné Inox 450072-80DE
450072-80DE
Double effet
80
3"
220
237
268
123
17.80
Béné Inox 450072-100DE
450072-100DE
Double effet
100
4"
270
299
347
151
34.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表