您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: INDA
Created: 13.07.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
INDA
AV467F - Electric wall-mounted soap dispenser for liquid soap in stainless steel. 5 levels of adjustable dispensing. Battery operated (4 x 1,5 AA NOT included)
INDA
Accessories
HOTELLERIE
Powered by
CAD模型選擇
{inda/accessories/hotellerie/av467f_asmtab.prj},{NB=AV467FAL architecture 350},{CODE=AV467FAL},{MAT=Stainless steel AISI 304},{LODDEST=architecture},{LODLEVEL=350},{COLORX=0.66,0.67,0.71,0.00},{BRANDDESC=Inda},{SDESCR1=INDA Spandisapone AV467F},{SDESCR2=HOTELLERIE L10,2xH22,1xP10,9},{ARTDESC=DISPENSER SENSORE C/CHIAVE-INOX},{INTERCODE=EAN-13:8050166040169},{ARTTYPE=Standard article},{STAT=Current},{VAR=0},{HEIGHT=22.1},{WIDTH=10.2},{DEPTH=10.9},{WEIGHT=0.935},{SER=Indissima},{LINE=Spandisapone},{INTRACODE=85098000},{URL=https://www.inda.net/},{DSG=Studio Inda},{DSFIN=al.png},{PPATH=av467f_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BRANDDESC
Brand description
ⁿ/ₐ
ARTNUM
Article number
ⁿ/ₐ
SDESCR1
Very short description 1
ⁿ/ₐ
SDESCR2
Very Short Description 2
ⁿ/ₐ
ARTDESC
Article description
ⁿ/ₐ
INTERCODE
International Codes
ⁿ/ₐ
ARTTYPE
Article type
ⁿ/ₐ
STAT
State
ⁿ/ₐ
VAR
Variant Characteristics
ⁿ/ₐ
HEIGHT
Height
[cm]
WIDTH
Width
[cm]
DEPTH
Depth
[cm]
WEIGHT
Weight
[Kg]
SER
Series
ⁿ/ₐ
LINE
Line
ⁿ/ₐ
MOD
Model
ⁿ/ₐ
INTRACODE
Intrastat Code
ⁿ/ₐ
URL
URL link web site of the article
ⁿ/ₐ
DSG
Design
ⁿ/ₐ
AV467FAL
AV467FAL
Stainless steel AISI 304
Inda
AV467FAL
INDA Spandisapone AV467F
HOTELLERIE L10,2xH22,1xP1...
DISPENSER SENSORE C/CHIAV...
EAN-13:8050166040169
Standard article
Current
0
22.1
10.2
10.9
0.935
Indissima
Spandisapone
AV467FAL
85098000
https://www.inda.net/
Studio Inda
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表