目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
AS - Two stages ejector, trailing type
Pedrotti
Normalised
Standard elements for injection and die casting molds
AS Two stages ejector, trailing type
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/as/as_asmtab.prj},{NB=AS-12X200},{TYP=AS},{COD=AS-12X200},{A=12},{B=50},{C=29},{E=38},{F=8},{G=21.5},{H=12},{L=46},{M=33},{O=19.5},{Q=8},{R=9},{X=200},{A1=9.7},{B1=19.8},{C1=12.1},{L1=20.2},{L2=22.1},{L3=22.7},{X1=185.0},{S=0.6},{S3=4.6},{T=8.6},{T1=5.4},{V=5.2},{RA=0.5},{SM=0.5},{SM1=1.15},{SM2=1.0},{SM3=1.0},{SM4=0.5},{PPATH=as_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type
ⁿ/ₐ
COD
Code
ⁿ/ₐ
A
Diameter
[mm]
B
Diameter
[mm]
C
Diameter
[mm]
E
Diameter
[mm]
F
Length
[mm]
G
Length
[mm]
H
Length
[mm]
L
Diameter
[mm]
M
Diameter
[mm]
O
Diameter
[mm]
Q
Length
[mm]
R
Length
[mm]
X
Length
[mm]
A1
Diameter
[mm]
B1
Diameter
[mm]
C1
Diameter
[mm]
L1
Diameter
[mm]
L2
Diameter
[mm]
L3
Diameter
[mm]
X1
Length
[mm]
S
Length
[mm]
S3
Length
[mm]
T
Diameter
[mm]
T1
Diameter
[mm]
V
Length
[mm]
RA
Radius
[mm]
SM
Chamfer
[mm]
SM1
Chamfer
[mm]
SM2
Chamfer
[mm]
SM3
Chamfer
[mm]
SM4
Chamfer
[mm]
AS-12X100
AS
AS-12X100
12
50
29
38
8
21.5
12
46
33
19.5
8
9
100
9.7
19.8
12.1
20.2
22.1
22.7
89.5
0.6
4.6
8.6
5.4
5.2
0.5
0.5
1.15
1.0
1.0
0.5
AS-12X200
AS
AS-12X200
12
50
29
38
8
21.5
12
46
33
19.5
8
9
200
9.7
19.8
12.1
20.2
22.1
22.7
185.0
0.6
4.6
8.6
5.4
5.2
0.5
0.5
1.15
1.0
1.0
0.5
AS-16X100
AS
AS-16X100
16
70
41
52
13
28.0
17
70
52
29.0
13
12
100
12.5
29.7
16.1
30.2
33.1
33.9
89.5
2.1
8.6
13.2
8.5
8.5
0.8
1.0
1.75
1.5
1.5
1.0
AS-16X200
AS
AS-16X200
16
70
41
52
13
28.0
17
70
52
29.0
13
12
200
12.5
29.7
16.1
30.2
33.1
33.9
185.0
2.1
8.6
13.2
8.5
8.5
0.8
1.0
1.75
1.5
1.5
1.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表