AS 3 1 U (Inch) - 带快换接头速度控制阀/万向型
SMC Corporation
流量控制元件
速度控制阀
带快换接头 树脂阀体
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/resin_body_with_one_touch_fittings/as_3_1_u_i.prj},{NB=AS2301F-U02-09},{GUI=AS23*1F-U02-09},{A=AS23},{B=1F-U02-09},{CONTROL=0},{OPTION=},{LOCK=},{D=5/16},{DX=7.938},{T=1/4},{RA=13.157},{RD=4.830},{H=17},{D1=15.2},{D2=18.5},{D3=12.9},{L1=18.3},{L2=35.2},{L3=24.4},{L4=40.8},{L5MAX=39.4},{L5MIN=34.4},{AMAX=32.0},{AMIN=26.6},{M=18.5},{CNSMASSEXACT=36},{LV1=4.900},{LV2=5.400},{LV3=2.700},{LV4=3.500},{LV5=13.900},{LV6=1.450},{LV7=0.710},{LV8=0.520},{LV9=2.200},{DH1=5.000},{DH2=2.000},{DH3=9.250},{DH4=6.900},{DH5=7.600},{DH6=6.110},{DH7=5.650},{DH8=7.600},{DH9=4.500},{LV10=1.500},{H1=12.000},{H2=15.000},{OPTIONXX=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
D
适合管子外径
[英寸]
T
Uni 螺纹
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5MAX
[mm]
L5MIN
[mm]
AMAX
[mm]
AMIN
[mm]
M
[mm]
CNSMASSEXACT
质量
[g]
H2
[mm]
OPTIONXX
ⁿ/ₐ
AS2301F-U01-01
AS23*1F-U01-01
AS2301F-U01-01
1/8
1/8
12
7.8
14.2
9.3
13.4
24.8
18.9
33.2
36.1
31.1
30.5
25.5
14.5
17
11.000
0
AS2301F-U01-03
AS23*1F-U01-03
AS2301F-U01-03
5/32
1/8
12
8.9
14.2
9.3
13.4
24.8
18.9
33.2
36.1
31.1
30.5
25.5
14.5
17
11.000
0
AS2301F-U01-05
AS23*1F-U01-05
AS2301F-U01-05
3/16
1/8
12
11.4
14.2
10.3
14.2
27.0
21.5
35.9
36.1
31.1
30.5
25.5
16.5
19
11.000
1
AS2301F-U01-07
AS23*1F-U01-07
AS2301F-U01-07
1/4
1/8
12
13.2
14.2
11.4
15.2
28.9
22.3
36.3
36.1
31.1
30.5
25.5
17.0
20
11.000
0
AS2301F-U01-09
AS23*1F-U01-09
AS2301F-U01-09
5/16
1/8
12
15.2
14.2
12.9
16.2
30.9
24.7
38.2
36.1
31.1
30.5
25.5
18.5
21
11.000
0
AS2301F-U02-03
AS23*1F-U02-03
AS2301F-U02-03
5/32
1/4
17
8.9
18.5
9.3
15.6
29.2
18.9
36.1
39.4
34.4
32.0
26.6
14.5
32
15.000
1
AS2301F-U02-05
AS23*1F-U02-05
AS2301F-U02-05
3/16
1/4
17
11.4
18.5
10.3
16.4
31.1
21.5
38.8
39.4
34.4
32.0
26.6
16.5
34
15.000
1
AS2301F-U02-07
AS23*1F-U02-07
AS2301F-U02-07
1/4
1/4
17
13.2
18.5
11.4
17.4
33.2
22.3
39.5
39.4
34.4
32.0
26.6
17.0
34
15.000
1
AS2301F-U02-09
AS23*1F-U02-09
AS2301F-U02-09
5/16
1/4
17
15.2
18.5
12.9
18.3
35.2
24.4
40.8
39.4
34.4
32.0
26.6
18.5
36
15.000
1
AS2301F-U02-11
AS23*1F-U02-11
AS2301F-U02-11
3/8
1/4
17
17.9
18.5
12.9
19.6
38.1
26.8
43.2
39.4
34.4
32.0
26.6
29.4
39
15.000
1
AS3301F-U02-07
AS33*1F-U02-07
AS3301F-U02-07
1/4
1/4
19
13.2
23.0
11.4
19.6
37.7
22.3
44.2
45.9
40.9
38.1
33.1
17.0
56
17.000
0
AS3301F-U02-09
AS33*1F-U02-09
AS3301F-U02-09
5/16
1/4
19
15.2
23.0
12.9
20.6
39.7
24.4
43.7
45.9
40.9
38.1
33.1
18.5
57
17.000
0
AS3301F-U02-11
AS33*1F-U02-11
AS3301F-U02-11
3/8
1/4
19
17.9
23.0
16.2
22.5
42.9
28.3
48.6
45.9
40.9
38.1
33.1
21.0
61
17.000
1
AS3301F-U03-07
AS33*1F-U03-07
AS3301F-U03-07
1/4
3/8
19
13.2
23.0
11.4
19.6
37.7
22.3
43.3
45.0
40.0
37.6
32.6
17.0
56
17.000
1
AS3301F-U03-09
AS33*1F-U03-09
AS3301F-U03-09
5/16
3/8
19
15.2
23.0
12.9
20.6
39.7
24.4
42.8
45.0
40.0
37.6
32.6
18.5
57
17.000
1
AS3301F-U03-11
AS33*1F-U03-11
AS3301F-U03-11
3/8
3/8
19
17.9
23.0
16.2
22.5
42.9
28.3
47.7
45.0
40.0
37.6
32.6
21.0
61
17.000
1
AS4301F-U04-11
AS43*1F-U04-11
AS4301F-U04-11
3/8
1/2
24
17.9
28.6
16.2
25.3
48.6
28.3
50.7
54.6
47.1
44.5
37.0
21.1
97
21.000
1
AS4301F-U04-13
AS43*1F-U04-13
AS4301F-U04-13
1/2
1/2
24
21.7
28.6
19.4
26.8
52.5
30.8
53.2
54.6
47.1
44.5
37.0
22.0
100
21.000
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表