您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: Azolgas
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Azolgas
AS 200 - GAS SPRINGS - Threaded
Azolgas
GAS SPRINGS
THREADED
AS
Powered by
CAD模型選擇
{azolgas/001_gas_springs/002_threaded/01_as/01_as_200_asmtab.prj},{NB=AS 100 125(0,-,50)},{AZOLGASARTNO=AS 100 125},{NITROCYLARTNO=NC.060.20.00100.125},{MSPN=},{SUPPLIER=AZOLGAS},{HUBMAX=125.0},{FL=-},{CR=1.4666},{IF=100},{IIF=50},{HUB=0},{B=28},{Q=1},{L=167.0},{AK=12},{VM=1.6},{CNSMASSEXACT=0.52},{V=0.044},{FD=180},{BAG=M6},{ABA=06 CG 2-Q},{PB=TREADED},{SERIEN=AS},{INFO=PDF Datenblatt},{PPATH=assemblies/01_as_200_asmtpl.prj},{VTEMP=0.04444}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
AZOLGASARTNO
Azolgas Article No
ⁿ/ₐ
NITROCYLARTNO
Nitrocyl Article No
ⁿ/ₐ
MSPN
PDF Info
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (150 bar)
[daN]
FF
Final Force (150 bar)
[daN]
FDS
Force @ dynamic stroke @ 20ºC
[daN]
S
Rod length
[mm]
B
Body diameter
[mm]
L1
Total length
[mm]
Q
Safety Stroke
[mm]
L
Cylinder length
[mm]
AK
Ø Rod
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
Weight
[kg]
V
Vol
[l]
FD
Max. pressure
[bar]
BAG
Filling thread
ⁿ/ₐ
ABA
Adapter filling connection
ⁿ/ₐ
PB
Product name
ⁿ/ₐ
SERIEN
Series
ⁿ/ₐ
AS 050 010
AS 050 010
NC.060.20.00050.010
10.0
1.4110
50
71
50
10
28
62
1
52.0
12
1.6
0.19
0.004
180
M6
06 CG 2-Q
TREADED
AS
AS 050 012
AS 050 012
NC.060.20.00050.012,7
12.7
1.4226
50
71
50
12.7
28
67.4
1
54.7
12
1.6
0.20
0.005
180
M6
06 CG 2-Q
TREADED
AS
AS 050 016
AS 050 016
NC.060.20.00050.016
16.0
1.4320
50
72
50
16
28
74
1
58.0
12
1.6
0.21
0.006
180
M6
06 CG 2-Q
TREADED
AS
AS 050 025
AS 050 025
NC.060.20.00050.025
25.0
1.4456
50
72
50
25
28
92
1
67.0
12
1.6
0.23
0.009
180
M6
06 CG 2-Q
TREADED
AS
AS 050 038
AS 050 038
NC.060.20.00050.038
38.0
1.4543
50
73
50
38
28
118
1
80.0
12
1.6
0.27
0.014
180
M6
06 CG 2-Q
TREADED
AS
AS 050 050
AS 050 050
NC.060.20.00050.050
50.0
1.4585
50
73
50
50
28
142
1
92.0
12
1.6
0.30
0.018
180
M6
06 CG 2-Q
TREADED
AS
AS 050 063
AS 050 063
NC.060.20.00050.063,5
63.5
1.4613
50
73
50
63.5
28
169
1
105.5
12
1.6
0.34
0.023
180
M6
06 CG 2-Q
TREADED
AS
AS 050 080
AS 050 080
NC.060.20.00050.080
80.0
1.4635
50
73
50
80
28
202
1
122.0
12
1.6
0.39
0.029
180
M6
06 CG 2-Q
TREADED
AS
AS 050 100
AS 050 100
NC.060.20.00050.100
100.0
1.4652
50
73
50
100
28
242
1
142.0
12
1.6
0.45
0.036
180
M6
06 CG 2-Q
TREADED
AS
AS 050 125
AS 050 125
NC.060.20.00050.125
125.0
1.4666
50
73
50
125
28
292
1
167.0
12
1.6
0.52
0.044
180
M6
06 CG 2-Q
TREADED
AS
AS 100 010
AS 100 010
NC.060.20.00100.010
10.0
1.4110
100
71
50
10
28
62
1
52.0
12
1.6
0.19
0.004
180
M6
06 CG 2-Q
TREADED
AS
AS 100 012
AS 100 012
NC.060.20.00100.012,7
12.7
1.4226
100
71
50
12.7
28
67.4
1
54.7
12
1.6
0.20
0.005
180
M6
06 CG 2-Q
TREADED
AS
AS 100 016
AS 100 016
NC.060.20.00100.016
16.0
1.4320
100
72
50
16
28
74
1
58.0
12
1.6
0.21
0.006
180
M6
06 CG 2-Q
TREADED
AS
AS 100 025
AS 100 025
NC.060.20.00100.025
25.0
1.4456
100
72
50
25
28
92
1
67.0
12
1.6
0.23
0.009
180
M6
06 CG 2-Q
TREADED
AS
AS 100 038
AS 100 038
NC.060.20.00100.038
38.0
1.4543
100
73
50
38
28
118
1
80.0
12
1.6
0.27
0.014
180
M6
06 CG 2-Q
TREADED
AS
AS 100 050
AS 100 050
NC.060.20.00100.050
50.0
1.4585
100
73
50
50
28
142
1
92.0
12
1.6
0.30
0.018
180
M6
06 CG 2-Q
TREADED
AS
AS 100 063
AS 100 063
NC.060.20.00100.063,5
63.5
1.4613
100
73
50
63.5
28
169
1
105.5
12
1.6
0.34
0.023
180
M6
06 CG 2-Q
TREADED
AS
AS 100 080
AS 100 080
NC.060.20.00100.080
80.0
1.4635
100
73
50
80
28
202
1
122.0
12
1.6
0.39
0.029
180
M6
06 CG 2-Q
TREADED
AS
AS 100 100
AS 100 100
NC.060.20.00100.100
100.0
1.4652
100
73
50
100
28
242
1
142.0
12
1.6
0.45
0.036
180
M6
06 CG 2-Q
TREADED
AS
AS 100 125
AS 100 125
NC.060.20.00100.125
125.0
1.4666
100
73
50
125
28
292
1
167.0
12
1.6
0.52
0.044
180
M6
06 CG 2-Q
TREADED
AS
AS 150 010
AS 150 010
NC.060.20.00150.010
10.0
1.4110
150
71
50
10
28
62
1
52.0
12
1.6
0.19
0.004
180
M6
06 CG 2-Q
TREADED
AS
AS 150 012
AS 150 012
NC.060.20.00150.012,7
12.7
1.4226
150
71
50
12.7
28
67.4
1
54.7
12
1.6
0.20
0.005
180
M6
06 CG 2-Q
TREADED
AS
AS 150 016
AS 150 016
NC.060.20.00150.016
16.0
1.4320
150
72
50
16
28
74
1
58.0
12
1.6
0.21
0.006
180
M6
06 CG 2-Q
TREADED
AS
AS 150 025
AS 150 025
NC.060.20.00150.025
25.0
1.4456
150
72
50
25
28
92
1
67.0
12
1.6
0.23
0.009
180
M6
06 CG 2-Q
TREADED
AS
AS 150 038
AS 150 038
NC.060.20.00150.038
38.0
1.4543
150
73
50
38
28
118
1
80.0
12
1.6
0.27
0.014
180
M6
06 CG 2-Q
TREADED
AS
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表