目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. TB24 - Double Y connector
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap TB Version
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap_tb/art_tb24.prj},{NB=TB240408},{VERSION=},{D1=4.0},{D2=8.0},{E=3.20},{B=14.5},{A=21.8},{L=38.4},{CODEX=240408},{CODEY=3},{PBOX=25},{IMG1=_immagini/tecno_rap/titantecnorap},{VER=2},{L1=1.900},{D5=14.0},{L6=1.300},{D3=9.700},{L2=1.600},{D4=14.000},{L3=30.900},{TY=16.300},{LL=15.556},{L4=7.500},{B4=8.000},{R1=2.000},{BG=10.800},{L1G=1.600},{D5G=10.500},{L6G=1.100},{D3G=5.600},{L2G=1.400},{D4G=10.500},{L7=1.200},{L5=10.800},{RY=23.900},{DB=6.000},{BB=22.000},{KX=14.050},{ANGLE=45.000},{RZ=0.500},{LUK=22.100},{L8=13.000},{L9=9.000},{LK=23.900},{LKL=10.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
øD1
[mm]
D2
øD2
[mm]
E
øE
[mm]
B
øB
[mm]
A
A max
[mm]
L
[mm]
PBOX
Parts in the box
ⁿ/ₐ
TB240400
TB240400
4.2
4.2
3.20
9.5
19.0
34.8
25
TB240406
TB240406
4.2
6.2
3.20
11.5
19.0
37.2
25
TB240408
TB240408
4.0
8.0
3.20
14.5
21.8
38.4
25
TB240600
TB240600
6.2
6.2
3.20
11.5
23.0
40.2
25
TB240608
TB240608
6.0
8.0
3.20
14.5
25.8
39.9
25
TB240800
TB240800
8.0
8.0
3.20
14.5
29.3
41.6
25
TB240810
TB240810
8.2
10.2
3.20
17.0
27.0
46.8
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表