目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 210 - Nut
Pneumax
Fittings
Compression fittings (series 200)
Series 200
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_ogiva_ottone/serie200/art_210.prj},{NB=2101200},{CODE=2101200},{D=12},{A=M18x1.5},{AX=18.0000},{H=15.6},{SW=22.0},{PBOX=100},{D1=21.700},{L1=4.529},{NH=11.500},{DL=1.850},{IMG1=_immagini/raccordi_standard/serie200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
[mm]
A
ⁿ/ₐ
H
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
2100400
2100400
4
M8x1
11.0
10.0
100
2100600
2100600
6
M10x1
11.5
12.0
100
2100800
2100800
8
M12x1
12.0
14.0
100
2101000
2101000
10
M16x1.5
15.6
19.0
100
2101200
2101200
12
M18x1.5
15.6
22.0
100
2101400
2101400
14
M22x1.5
17.5
27.0
10
2101500
2101500
15
M22x1.5
17.0
27.0
10
2101600
2101600
16
M24x1.5
17.5
30.0
10
2101800
2101800
18
M26x1.5
18.5
32.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表