ArciTech OrgaTray 600, 500 mm - ArciTech OrgaTray 600, 500 mm
Hettich
Drawer systems
Arcitech double wall drawer
Internal organisation
Anthracite
Powered by
CAD模型選擇
{hettich/drawer_systems/arcitech_double_wall_drawer/internal_org/anthracite/orgatray_600_500_a.prj},{NB=9184554},{ARTICLENO=9184554},{W=299.460},{D=473.600},{L=305.800},{X1=96.900},{X2=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
W
Width
[mm]
D
Depth
[mm]
L
length
[mm]
X1
Length 1
[mm]
X2
Length2
[mm]
9123146
9123146
149.460
473.600
155.800
71.900
0.000
9184552
9184552
149.460
473.600
155.800
71.900
0.000
9123147
9123147
249.460
473.600
255.800
71.900
0.000
9184553
9184553
249.460
473.600
255.800
71.900
0.000
9123148
9123148
299.460
473.600
305.800
96.900
0.000
9184554
9184554
299.460
473.600
305.800
96.900
0.000
9123149
9123149
349.460
473.600
355.800
88.300
0.000
9123150
9123150
449.460
473.600
455.800
88.300
0.000
9123151
9123151
649.460
473.600
655.800
88.300
55.400
9123152
9123152
749.460
473.600
755.800
88.300
155.400
9123153
9123153
849.460
473.600
855.900
88.300
121.800
9123154
9123154
1049.460
473.600
1055.900
88.300
221.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表