ArciTech OrgaTray 410, 420 mm - ArciTech OrgaTray 410, 420 mm
Hettich
Drawer systems
Innotech double walled drawer
Internal organisation innotech
Internal organisation drawer
OrgaTray 410
Powered by
CAD模型選擇
{hettich/drawer_systems/innotech_double_wall_drawer/internal_org_innotech/i_o_d/orgatray_410/orgatray_410_420_s.prj},{NB=44963},{ARTICLENO=44963},{NW=500.000},{W=450.000},{W1=380.000},{W2=239.000},{W3=75.000},{W4=133.000},{W5=0.000},{W6=0.000},{G=7.000},{G1=8.000},{L=440.000},{L1=70.000},{L2=262.000},{L3=342.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
NW
Nominal Width
[mm]
W
Width
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
W4
[mm]
W5
[mm]
W6
[mm]
G
Gap
[mm]
G1
[mm]
L
Lenght
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
44968
44968
275.000
200.000
162.000
0.000
77.000
0.000
0.000
0.000
0.000
0.000
440.000
70.000
262.000
0.000
44967
44967
300.000
250.000
187.000
0.000
89.000
0.000
0.000
0.000
0.000
0.000
440.000
70.000
262.000
0.000
44966
44966
350.000
300.000
237.000
0.000
114.000
0.000
0.000
0.000
0.000
0.000
440.000
70.000
262.000
0.000
44965
44965
400.000
350.000
288.000
0.000
90.000
0.000
0.000
0.000
0.000
0.000
440.000
70.000
262.000
0.000
44964
44964
450.000
400.000
338.000
242.000
76.000
88.000
0.000
0.000
7.000
8.000
440.000
70.000
262.000
342.000
44963
44963
500.000
450.000
380.000
239.000
75.000
133.000
0.000
0.000
7.000
8.000
440.000
70.000
262.000
342.000
44962
44962
550.000
500.000
380.000
239.000
75.000
133.000
0.000
0.000
7.000
8.000
440.000
70.000
262.000
342.000
44961
44961
600.000
550.000
484.000
237.000
73.000
132.000
95.000
0.000
9.000
10.000
440.000
70.000
262.000
342.000
9117286
9117286
700.000
650.000
484.000
237.000
73.000
132.000
95.000
0.000
9.000
10.000
440.000
70.000
262.000
342.000
44959
44959
800.000
750.000
685.000
237.000
73.000
132.000
128.000
158.000
9.000
10.000
440.000
70.000
262.000
342.000
44958
44958
900.000
850.000
775.000
237.000
73.000
132.000
132.000
117.000
9.000
10.000
440.000
70.000
262.000
342.000
44957
44957
1000.000
950.000
871.000
303.000
95.000
132.000
132.000
132.000
9.000
10.000
440.000
70.000
262.000
342.000
44956
44956
1200.000
1150.000
1071.000
237.000
73.000
132.000
132.000
123.000
9.000
10.000
440.000
70.000
262.000
342.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表