您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
arcitech 78mm - arcitech 78mm
Hettich
Drawer systems
Arcitech double wall drawer
Champagne
All inclusive ArciTech set
Drawer
Special version for oven
Powered by
CAD模型選擇
{hettich/drawer_systems/arcitech_double_wall_drawer/champagne/all_at_sets/drawer/sv_oven/at_set_78_asmtab.prj},{NB=9234495},{NL=500.000},{ARTICLENO=9234495},{L=494.000},{W1=275.000},{V=0.000},{PPATH=../../../../silver/all_at_sets/drawer/sv_oven/at_set_78_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NL
Nominal Length
[mm]
ARTICLENO
Order Number
ⁿ/ₐ
L
Total length
[mm]
W1
[mm]
V
[mm]
9234495
500.000
9234495
494.000
275.000
0.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Upward opening flap fitting Lift Advanced HK - Upward opening flap fitting ...
Hettich
30.05.2024
ArciTech preassembled drawer, height 78 mm - ArciTech preassembled drawer, ...
Hettich
30.05.2024
MultiTech Drawer Height 54 mm - MultiTech Drawer Height 54 mm
Hettich
30.05.2024
Sensys 8675, Base 12.5 mm - Sensys 8675, Base 12.5 mm
Hettich
17.05.2018
Sensys 8645i, Base 12.5 mm - Sensys 8645i, Base 12.5 mm
Hettich
30.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表