您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6989ME - Coupling mechanism, installation design
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Valves, pressure switches, rotary couplings and accessories
Powered by
CAD模型選擇
{amf/hysp/697_zubehoer/amf6989me.prj},{NB=AMF328591 - 6989ME-05-01},{BESTNR=328591},{ARTNR=6989ME-05-01},{PDF=PDF},{UDK=x},{DKP=-},{NW=5},{MBD=500},{KHUB=4.5},{GEW=25},{A=14},{B=19},{C=21.5},{G=29},{CTN=84812010},{EAN=4020772328597},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
UDK
For coupling under pressure
ⁿ/ₐ
DKP
For pressure-free coupling
ⁿ/ₐ
NW
Nominal bore
ⁿ/ₐ
MBD
max. operating pressure
[bar]
KHUB
Coupling stroke
[mm]
GEW
Weight
[g]
A
Diameter
[mm]
B
Diameter
[mm]
C
[mm]
G
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
328823
328823
6989ME-03-01
x
-
3
350
4.5
14
11
14
21.5
29
84812010
4020772328825
yes
no
14.06.2023
yes
327965
327965
6989ME-03-02
-
x
3
350
4.5
14
11
14
21.5
29
84812010
4020772327965
yes
no
14.06.2023
yes
328591
328591
6989ME-05-01
x
-
5
500
4.5
25
14
19
21.5
29
84812010
4020772328597
yes
no
14.06.2023
yes
328617
328617
6989ME-05-02
-
x
5
500
4.5
25
14
19
21.5
29
84812010
4020772328610
yes
no
14.06.2023
yes
328633
328633
6989ME-08-01
x
-
8
300
7.0
56
20
24
31.0
44
84812010
4020772328634
yes
no
14.06.2023
yes
328658
328658
6989ME-08-02
-
x
8
300
7.0
56
20
24
31.0
44
84812010
4020772328658
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表