您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: MecVel
Created: 29.06.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MecVel
ALI3-AC - Actuator without limit switches - AC motor
MecVel
ALI3
Powered by
CAD模型選擇
{mecvel/ali3/ali3_ca_asmtab.prj},{NB=ALI3-No-50-0-277/480/60-T---IP65---No-0-1-IP65--P1-A1------M02},{IDNR=ALI3},{CM=No},{C=50},{CC=0},{CX=[50:655]},{VS=M02},{FMAX=2800},{VEL=14},{GRM=56},{NP=2},{MOT=CA},{MOTX=1},{TS1=277/480/60},{TENSIONEX='277/480/60','220/380/60','254/440/60','480/830/60','230/400/50','190/330/50','208/360/50','400/690/50'},{TIPO=T},{TIPOX='T','AT','M','AM'},{FR=-},{GP=IP65},{OO=-},{ENC=No},{OM=0},{OMO=1},{GP1=IP65},{DA=},{AP=P1},{AA=A1},{AAX1= 1, 'A1',0,'A0', 2, 'A2', 3, 'A3', 4, 'A4',5,'A5', 6, 'A6', 7, 'A7',8,'A8'},{AAX2= 1, 'A1',0,'A0', 2, 'A2'},{OPZ=},{OPZ1=},{OPZ2=},{OPZ3=},{OPZ5=},{PPATH=ali3_ca_asm_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Type
ⁿ/ₐ
VS
Version
ⁿ/ₐ
FMAX
[N]
VEL
Speed
[mm/s]
GRM
Gr. motor
ⁿ/ₐ
NP
N° Pole
ⁿ/ₐ
PW
Power
[kW]
MOT
Motor
ⁿ/ₐ
ENCX
Encoder notes
ⁿ/ₐ
OPZX
Inox notes
ⁿ/ₐ
OPZ2X
Painting notes
ⁿ/ₐ
ALI3/0050/M01/0.14/CA-T-2...
ALI3
M01
2600
20
56
2
0.14
CA
-
-
-
ALI3/0050/M02/0.14/CA-T-2...
ALI3
M02
2800
14
56
2
0.14
CA
-
-
-
ALI3/0050/M03/0.14/CA-T-2...
ALI3
M03
4800
7
56
2
0.14
CA
-
-
-
ALI3/0050/M04/0.09/CA-T-2...
ALI3
M04
5000
5
50
2
0.09
CA
-
-
-
ALI3/0050/M05/0.09/CA-T-2...
ALI3
M05
5000
2,5
50
2
0.09
CA
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ALI3-DC - Actuator without limit switches - DC motor
MecVel
12.09.2023
ALI3-F-AC - Actuator with limit switches - AC motor
MecVel
12.09.2023
ALI3-VRS-AC - Ballscrew actuator without limit switches - AC motor
MecVel
12.09.2023
RS - Repairable Stainless Steel Cylinders
Bimba Products
24.04.2024
Coupling GM
MecVel
12.09.2023
ALI4-F-AC - Actuator with limit switches - AC motor
MecVel
12.09.2023
ALI4-AC - Actuator without limit switches - AC motor
MecVel
12.09.2023
ALI3-F-DC - Actuator with limit switches - DC motor
MecVel
12.09.2023
EC - Nylon End Cap for corrugated conduit
Flexicon
11.11.2020
DSP-EXD - EXD Stop Plug Fittings – Dome Head
Flexicon
11.11.2020
HSP-EXD - EXD Stop Plug Fittings – Hex Head
Flexicon
11.11.2020
MGL - Lubricator
Bimba Products
24.04.2024
ALI3-F-VRS-AC - Ballscrew actuator with limit switches - AC motor
MecVel
12.09.2023
ALI3-FCM-DC - Actuator with magnetic limit switches - DC motor
MecVel
12.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表