카탈로그: HAVIT
생성됨: 27.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
AFS / AFX - SAE-Socket weld flange
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Socket Weld Flanges
Powered by
CAD모델 선택
{havit/iso_6162_sae_flanges/sae_socket_weld_flanges/sae_socket_weld_flange_asmtab.prj},{NB=AFS-114-S-BL(H)},{NUM=114},{NUM2=},{PL=3000},{NDM=3 1/2},{MAT=S},{BOLT=N},{BOLT1=-},{BOLTMX=M16x50},{BOLTU=5/8 x 2},{MBX=35},{BOLTUX=5/8},{BOLTUY=2},{SPRE=N},{LODLEVEL=H},{A=103.0},{BX=89},{CX=120.7},{DX=152},{EX=69.9},{FX=136},{GX=48},{HX=27},{IX=34},{LX=17.5},{MASSX=2.40},{ZTN=73071990},{LINK=Webpage},{M1X=M 16},{PPATH=parts_socket_weld_flange/sae_socket_weld_flange_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PL
Pressure level
[PSI]
NDM
Nominal flange size
[인치]
CT
Coating
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
AFS-080-S-BL
3000
1/2
Bare (Uncoated)
350
21.6
13
38.1
54
17.5
46
36
16
19
9.0
0.25
73071990
AFS-080-S-038-BL
3000
1/2
Bare (Uncoated)
350
17.5
13
38.1
54
17.5
46
36
16
19
9.0
0.28
73071990
AFS-080-S A20-BL
3000
1/2
Bare (Uncoated)
350
20.3
13
38.1
54
17.5
46
36
16
19
9.0
0.25
73071990
AFS-100-S-BL
3000
3/4
Bare (Uncoated)
350
27.2
19
47.6
65
22.3
50
36
18
19
11.0
0.39
73071990
AFS-100-S A25-BL
3000
3/4
Bare (Uncoated)
350
25.3
19
47.6
65
22.3
50
36
18
19
11.0
0.39
73071990
AFS-102-S-BL
3000
1
Bare (Uncoated)
320
34.0
25
52.4
70
26.2
55
38
18
19
11.0
0.46
73071990
AFS-102-S A30-BL
3000
1
Bare (Uncoated)
320
30.3
25
52.4
70
26.2
55
38
18
19
11.0
0.46
73071990
AFS-104-S-BL
3000
1 1/4
Bare (Uncoated)
280
42.8
32
58.7
79
30.2
68
41
21
22
11.5
0.66
73071990
AFS-104-S A38-BL
3000
1 1/4
Bare (Uncoated)
280
38.3
32
58.7
79
30.2
68
41
21
22
11.5
0.66
73071990
AFS-106-S-BL
3000
1 1/2
Bare (Uncoated)
210
48.6
38
69.9
93
35.7
78
45
25
24
13.5
1.05
73071990
AFS-106-S A50-BL
3000
1 1/2
Bare (Uncoated)
210
50.5
38
69.9
93
35.7
78
45
25
24
13.5
1.05
73071990
AFS-108-S-BL
3000
2
Bare (Uncoated)
210
61.0
51
77.8
102
42.9
90
45
25
26
13.5
1.19
73071990
AFS-110-S-BL
3000
2 1/2
Bare (Uncoated)
175
76.6
63
88.9
114
50.8
105
50
25
30
13.5
1.40
73071990
AFS-112-S-BL
3000
3
Bare (Uncoated)
160
90.5
73
106.4
134
61.9
124
50
27
34
17.5
2.15
73071990
AFS-114-S-BL
3000
3 1/2
Bare (Uncoated)
35
103.0
89
120.7
152
69.9
136
48
27
34
17.5
2.40
73071990
AFS-116-S-BL
3000
4
Bare (Uncoated)
35
115.5
99
130.2
162
77.8
146
48
27
34
17.5
2.54
73071990
AFS-118-S-BL
3000
5
Bare (Uncoated)
35
142.0
120
152.4
184
92.1
181
50
28
28
17.5
3.58
73071990
AFS-401-S-012-BL
6000
1/2
Bare (Uncoated)
420
21.6
13
40.5
54
18.2
46
36
16
19
9.0
0.26
73071990
AFS-401-S-038-BL
6000
1/2
Bare (Uncoated)
420
17.5
13
40.5
54
18.2
46
36
16
19
9.0
0.23
73071990
AFS-401-S A20-BL
6000
1/2
Bare (Uncoated)
420
20.3
13
40.5
54
18.2
46
36
16
19
9.0
0.26
73071990
AFS-402-S-BL
6000
3/4
Bare (Uncoated)
420
27.2
19
50.8
71
23.8
55
35
21
22
11.0
0.50
73071990
AFS-402-S A25-BL
6000
3/4
Bare (Uncoated)
420
25.3
19
50.8
71
23.8
55
35
21
22
11.0
0.50
73071990
AFS-403-S-BL
6000
1
Bare (Uncoated)
420
34.0
25
57.2
81
27.8
65
42
25
22
13.0
0.76
73071990
AFS-403-S A30-BL
6000
1
Bare (Uncoated)
420
30.3
25
57.2
81
27.8
65
42
25
22
13.0
0.83
73071990
AFS-404-S-BL
6000
1 1/4
Bare (Uncoated)
420
42.8
32
66.6
95
31.8
78
45
27
25
15.0
1.13
73071990
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성