目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
ADCS - Glazed door with clear glass
nVent HOFFMAN
Accessories
Wall mounted
Steel
Doors
Powered by
CAD模型選擇
{eldon/accessories/02_wall_mounted/steel/doors/adcs_asmtab.prj},{NB=ADCS06040(0)},{ITEM=ADCS06040},{DETAIL=0},{INFO=Info PDF},{DES=Glazed door, 600x400},{MAT=Stainless steel},{LOCKS=2},{H=600},{W=400},{MPH=459},{MPW=243},{HVA=459},{WVA=243},{MASS=0.00},{EAN= 8713574174214},{TARIFFN=76101000},{MI=URL},{LOCK=0.000},{PPATH=../../../common_pool/accessories/a/assemblies/adcs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
LOCKS
No. of locks
ⁿ/ₐ
H
For enclosure height
[mm]
W
For enclosure width
[mm]
HVA
Viewing Area Height
[mm]
WVA
Viewing Area Width
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
ADCS03624
ADCS03624
Glazed door, 360x240
Stainless steel
1
360
240
219
83
0.00
8713574174153
ADCS04030
ADCS04030
Glazed door, 400x300
Stainless steel
1
400
300
259
143
0.00
8713574174177
ADCS04040
ADCS04040
Glazed door, 400x400
Stainless steel
1
400
400
259
243
0.00
8713574174184
ADCS04060
ADCS04060
Glazed door, 400x600
Stainless steel
1
400
600
259
443
0.00
8713574174191
ADCS05040
ADCS05040
Glazed door, 500x400
Stainless steel
1
500
400
359
243
0.00
8713574212596
ADCS05050
ADCS05050
Glazed door, 500x500
Stainless steel
1
500
500
359
343
0.00
8713574174207
ADCS06040
ADCS06040
Glazed door, 600x400
Stainless steel
2
600
400
459
243
0.00
8713574174214
ADCS06060
ADCS06060
Glazed door, 600x600
Stainless steel
2
600
600
459
443
0.00
8713574174221
ADCS06080
ADCS06080
Glazed door, 600x800
Stainless steel
2
600
800
459
643
0.00
8713574174238
ADCS08060
ADCS08060
Glazed door, 800x600
Stainless steel
2
800
600
659
443
0.00
8713574174245
ADCS08080
ADCS08080
Glazed door, 800x800
Stainless steel
2
800
800
659
643
0.00
8713574174252
ADCS10080
ADCS10080
Glazed door, 1000x800
Stainless steel
1
1000
800
859
627
0.00
8713574174269
ADCS12080
ADCS12080
Glazed door, 1200x800
Stainless steel
1
1200
800
1059
627
0.00
8713574174276
ADCS14080
ADCS14080
Glazed door, 1400x800
Stainless steel
1
1400
800
1259
627
0.00
8713574174283
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表