AD29 - Union Tee
C Matic
Category Fittings
Push-in Fittings
AD Line - Push-in Fittings for Critical Applications
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ad_line_push-in_fittings_for_critical_applications/ad2920-20union20tee.prj},{NB=AD190040},{SHA256=3mLBZ2FgMRhvOHrI83Fsg83EaPYl7F5RuXq8oHj/QI8=},{INAME=ad190040},{NAME=ad190040},{NNCUSTOM=AD29},{NTCUSTOM=Union Tee},{NBCUSTOM=AD190040},{LINACUSTOM=AD190040},{STEPFILE=AD190040},{PNGFILE=AD29},{DWGFILE=AD29},{CODE=AD190040},{TYPE=AD29 08 08},{MAT=Brass Nickel Plated},{DTUBO=8},{D2=15.5},{D2IN=.610},{L1=21.0},{L1IN=.827},{G=31.2},{GOZ=1.101},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=RoHS},{AF=Pneumatic Equipments for welding, painting, marble and wood processings}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
AD190030
AD190030
AD29 06 06
Brass Nickel Plated
6
13.5
.531
20.0
.787
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD190040
AD190040
AD29 08 08
Brass Nickel Plated
8
15.5
.610
21.0
.827
31.2
1.101
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD190050
AD190050
AD29 10 10
Brass Nickel Plated
10
17.5
.689
24.5
.965
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD190060
AD190060
AD29 12 12
Brass Nickel Plated
12
20.5
.807
26.0
1.024
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
AD190070
AD190070
AD29 14 14
Brass Nickel Plated
14
24.0
.945
30.5
1.201
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
RoHS
Pneumatic Equipments for ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表