AD HN 50 R-NPT - Male threaded adaptor R-NPT
SERTO
Adaptors
Adaptors stainless steel
Powered by
CAD模型選擇
{serto/17_adapter/04_adapter_inox/ad_hn_50_r_npt.prj},{NB=AD HN 50-3/8-3/8 NPT TAD.5114.166},{TYPE=AD HN 50-3/8-3/8 NPT},{MATNR=TAD.5114.166},{R=R3/8},{RX=16.662},{RNPT2=NPT3/8},{RNPTX=17.145},{BAR=330},{SW=17},{L=33.0},{IK1=12.5},{IK2=12.5},{EK=10.5},{KG=3.260},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
R
Thread R
ⁿ/ₐ
RNPT2
Thread NPT
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
IK1
i1
[mm]
IK2
i2
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
AD HN 50-1/8-1/8 NPT TAD....
AD HN 50-1/8-1/8 NPT
TAD.5114.042
R1/8
NPT1/8
400
12
25.0
9.5
9.5
6.0
1.060
1.4571 (inox)
AD HN 50-1/4-1/4 NPT TAD....
AD HN 50-1/4-1/4 NPT
TAD.5114.104
R1/4
NPT1/4
400
14
31.0
12.5
12.5
8.0
2.060
1.4571 (inox)
AD HN 50-3/8-3/8 NPT TAD....
AD HN 50-3/8-3/8 NPT
TAD.5114.166
R3/8
NPT3/8
330
17
33.0
12.5
12.5
10.5
3.260
1.4571 (inox)
AD HN 50-1/2-1/2 NPT TAD....
AD HN 50-1/2-1/2 NPT
TAD.5114.228
R1/2
NPT1/2
330
22
43.0
17.5
17.5
13.0
6.850
1.4571 (inox)
AD HN 50-3/4-3/4 NPT TAD....
AD HN 50-3/4-3/4 NPT
TAD.5114.292
R3/4
NPT3/4
200
27
48.0
19.0
19.0
21.0
7.370
1.4571 (inox)
AD HN 50-1-1 NPT TAD.5114...
AD HN 50-1-1 NPT
TAD.5114.414
R1
NPT1
200
36
52.0
21.0
21.0
26.0
13.760
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表