目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Actuator for position switch with separate actuator [EC001487]
Eaton's CAD
Industrial control, drives, automation and sensors
Sensors and limit switches
23210
Powered by
CAD模型選擇
{eaton_cad/23126/23148/23210/23669.prj},{NB=106839},{PLID=106839},{NETTO_WEIGHT=0.01100},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/48/6d/70/23669_preview_40.png},{MANUTYPEDESC=LS-XW-ZBZ},{DESCSHORT=Actuator, angled},{DESCLONG=Actuator, Basic function: actuators, Part group reference: LS…ZBZ/X, Function: Angled actuator, Short, Stainless steel, For use with: For swing doors above 350 mm width},{INTNO=4015081065998},{ECLASS_13_0=Actuator for position switch [AFR469008]},{ETIM_9_0=Actuator for position switch with separate actuator [EC001487]},{EF000010=Actuator with vertical mounting},{DATA_SHEET=Data sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
106872
106872
LS-XB-ZB
Actuator, form XB
IEC EN 60947-5-1, IP66_x,...
4015081066353
0.00800
Actuator for position swi...
Actuator for position swi...
Actuator with horizontal ...
106838
106838
LS-XWA-ZBZ
Actuator, angled, long
Actuator, Basic function:...
4015081065981
0.01200
Actuator for position swi...
Actuator for position swi...
Actuator with vertical mo...
106834
106834
LS-XNG-ZBZ
Compensating actuator, fl...
IEC EN 60947-5-1, IP65_x,...
4015081065943
0.05200
Actuator for position swi...
Actuator for position swi...
Actuator with horizontal ...
106839
106839
LS-XW-ZBZ
Actuator, angled
Actuator, Basic function:...
4015081065998
0.01100
Actuator for position swi...
Actuator for position swi...
Actuator with vertical mo...
106832
106832
LS-XF-ZBZ
Actuator, angled, flexibl...
Actuator, Basic function:...
4015081065929
0.03800
Actuator for position swi...
Actuator for position swi...
Actuator with vertical mo...
106833
106833
LS-XG-ZBZ
Actuator, flat
Actuator, Basic function:...
4015081065936
0.01100
Actuator for position swi...
Actuator for position swi...
Standard actuator
106831
106831
LS-XFG-ZBZ
Actuator, flat, flexible
Actuator, Basic function:...
4015081065912
0.03800
Actuator for position swi...
Actuator for position swi...
Actuator with horizontal ...
106835
106835
LS-XNW-ZBZ
Compensating actuator, an...
IEC EN 60947-5-1, IP65_x,...
4015081065950
0.05200
Actuator for position swi...
Actuator for position swi...
Actuator with vertical mo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表