目錄: 長拓流體科技
Created: 14.07.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
長拓流體科技
AAP - 氣壓缸/小型缸
長拓流體科技
氣壓缸
標準氣缸
AAP-氣壓缸/小型缸
Powered by
CAD模型選擇
{chanto/pneumatic_cylinder_air_cylinders/standard_air_cylinders/aap/aap_asmtab.prj},{NB=AAPR6X5(0)},{SERIES=AAP},{MAGNET=R},{MT=},{BORE=6},{STROKE=5},{POS=0},{RS=},{SQ=},{A=7},{AB=9.0},{B=14},{BA=12},{C=16.5},{D=3},{E=10.5},{F=8},{FC=3.4},{FI=18.5},{FT=1.6},{FX=24},{FY=16},{FZ=32},{F1=6.5},{GA=6},{GB=7},{H=17.0},{LC=3.4},{LH=11},{LT=1.6},{LI=21.5},{LX=20},{LZ=28},{J=6},{MMD=3.000},{MMP=0.500},{NND=10.000},{W=3},{X=6.5},{Y=10.5},{PPATH=assemblies/aap_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
SERIES
系列
ⁿ/ₐ
BORE
缸徑
[mm]
A
[mm]
AB
[mm]
B
[mm]
BA
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
FC
[mm]
FI
[mm]
FT
[mm]
FX
[mm]
FY
[mm]
FZ
[mm]
F1
[mm]
GA
[mm]
GB
[mm]
H
[mm]
LC
[mm]
LH
[mm]
LT
[mm]
LI
[mm]
LX
[mm]
LZ
[mm]
J
[mm]
MM
ⁿ/ₐ
NN
ⁿ/ₐ
W
[mm]
X
[mm]
Y
[mm]
S
[mm]
Z
[mm]
AAPR6X5
AAP
6
7
9.0
14
12
16.5
3
10.5
8
3.4
18.5
1.6
24
16
32
6.5
6
7
17.0
3.4
11
1.6
21.5
20
28
6
M3X0.5
M10X1.0
3
6.5
10.5
30.5
47.5
AAPR10X5
AAP
10
10
12.5
15
17
20.0
4
13.0
8
4.5
22.0
1.6
28
18
37
6.5
6
7
20.5
4.5
13
1.6
26.0
24
33
7
M4X0.7
M12X1.0
4
7.0
12.0
30.5
51.0
AAPR16X5
AAP
16
12
14.0
20
19
24.5
6
15.5
10
5.5
26.5
2.3
36
22
49
8.5
5
7
24.0
5.5
18
2.3
33.5
30
43
9
M5X0.8
M14X1.0
4
10.0
16.5
30.5
54.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表