目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A04.04 Form 1 - Rod holder
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A04 Rod holder
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a04_stangenhalter/a04_04_stangenhalter_fom_1.prj},{NB=IMS 130062640STANGENHALTER FI 7,0 MM PA 601 SCHWARZ(10.90.88)},{CNSORDERNO=130062640},{VERS=4},{FORM=a04_04_f1.jpg},{ARTCODE=STANGENHALTER FI 7,0 MM PA 601 SCHWARZ},{A=7.00},{BL=10.90},{BL2=},{BLX=[10.90 : 11.10]},{BD=0.88},{BDX=0.88},{B=4.30},{CNSMASSEXACT=0.73},{CNSMATNO=KUNSTSTOFFE},{CNSMAT=PA 6},{FARBE=S},{CNSORDERNOOLD=13062640}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Article code
ⁿ/ₐ
A
[mm]
BL2
[mm]
BLX
Hole size
[mm]
BDX
Thickness
[mm]
B
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 130111010 / STANGENHA...
130111010
ROD HOLDER Ø 3,0 MM POM N...
3.00
10.60 x 5.10
0
5.00
3.50
0.53
KUNSTSTOFFE
POM
N
IMS 130006720 / STANGENHA...
130006720
ROD HOLDER PLASTIC Ø 6,0 ...
6.00
[7.00 : 7.20]
1.00
4.20
0.40
KUNSTSTOFFE
PA 6
S
IMS 13000672A / STANGENHA...
13000672A
ROD HOLDER Ø 6,0 MM PA 6 ...
6.00
[7.00 : 7.20]
1.00
4.20
0.29
KUNSTSTOFFE
PA 6
N
IMS 130009860 / STANGENHA...
130009860
ROD HOLDER PLASTIC Ø 7,0 ...
7.00
[6.00 : 6.20]
1.50
6.00
0.64
KUNSTSTOFFE
PP
S
IMS 130062640 / STANGENHA...
130062640
ROD HOLDER Ø 7,0 MM PA 6 ...
7.00
[10.90 : 11.10]
0.88
4.30
0.73
KUNSTSTOFFE
PA 6
S
IMS 130007560 / STANGENHA...
130007560
STANGENHALTER Ø 7,0 MM PA...
7.00
[10.90 : 11.10]
1.75
4.30
0.76
KUNSTSTOFFE
PA 6
N
IMS 130008440 / STANGENHA...
130008440
ROD HOLDER Ø 7,5 MM PA 6 ...
7.50
[6.90 : 7.10]
0.75
5.00
0.64
KUNSTSTOFFE
PA 6
N
IMS 130007550 / STANGENHA...
130007550
ROD HOLDER PLASTIC Ø 8,0 ...
8.00
[10.90 : 11.10]
1.70
4.80
0.92
KUNSTSTOFFE
PA 668
S
IMS 13000755A / STANGENHA...
13000755A
ROD HOLDER PLASTIC Ø 8,0 ...
8.00
[10.90 : 11.10]
1.70
4.80
0.94
KUNSTSTOFFE
PA 601
N
IMS 130092030 / STANGENHA...
130092030
ROD HOLDER Ø 8,0 MM PA 66...
8.00
12.00
1.50
5.50
0.90
KUNSTSTOFFE
PA 66
S
IMS 130061760 / STANGENHA...
130061760
ROD HOLDER Ø 20,0 MM POM ...
20.00
12.20 x 6.20
0
[1.50 : 3.00]
0.00
3.88
KUNSTSTOFFE
POM
S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表