CLC01 CEL41 - Cost-effective casters, heavy-duty, flat-bottomed
Yiheda 3D Electronic Gallery
yhd_industrial
J3-caster/foot cup
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j3/clc01_cel41_asmtab.prj},{NB=CLC02-D200-UC},{CODE=CLC02},{TYPE1=Flat event type},{MAT1=Q235A},{SUR=Galvanized},{BRA=Hardware side brake},{CODE1=UC},{CODE1POOL='UC','RB'},{BEA=Double ball},{D=200},{DPOOL=200},{H=250},{F=42},{A=140},{B=140},{C=115},{C1=100},{E=115},{E1=100.0},{DD=13.0},{R=153.0},{PPATH=clc01_cel41/assem/clc01_cel41_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE1
Bracket type
ⁿ/ₐ
MAT1
Bracket material
ⁿ/ₐ
SUR
Bracket surface treatment
ⁿ/ₐ
BRA
Bracket brake form
ⁿ/ₐ
MAT2
Wheel material
ⁿ/ₐ
COLOR
Wheel color
ⁿ/ₐ
BEA
Wheel bearing
ⁿ/ₐ
D
ⁿ/ₐ
H
[mm]
F
[mm]
A
[mm]
B
[mm]
C
[mm]
C1
[mm]
E
[mm]
E1
[mm]
DD
d
[mm]
R
[mm]
P
Allowable load
[kg]
CLC01-D100-UC
CLC01
Flat bottom type
Q235A
Galvanized
-
Polyurethane
green
Double ball
100
144
32
95
95
73
68
73
68.0
11.0
81.0
180
CLC01-D130-UC
CLC01
Flat bottom type
Q235A
Galvanized
-
Polyurethane
green
Double ball
130
177
38
120
120
93
79
93
79.0
11.0
107.0
250
CLC01-D150-UC
CLC01
Flat bottom type
Q235A
Galvanized
-
Polyurethane
green
Double ball
150
198
40
120
120
93
79
93
79.0
11.0
120.0
300
CLC01-D200-UC
CLC01
Flat bottom type
Q235A
Galvanized
-
Polyurethane
green
Double ball
200
250
42
140
140
115
100
115
100.0
13.0
153.0
400
CLC02-D100-UC
CLC02
Flat bottom type
Q235A
Galvanized
Hardware side brake
Polyurethane
green
Double ball
100
144
32
95
95
73
68
73
68.0
11.0
81.0
180
CLC02-D130-UC
CLC02
Flat bottom type
Q235A
Galvanized
Hardware side brake
Polyurethane
green
Double ball
130
177
38
120
120
93
79
93
79.0
11.0
107.0
250
CLC02-D150-UC
CLC02
Flat bottom type
Q235A
Galvanized
Hardware side brake
Polyurethane
green
Double ball
150
198
40
120
120
93
79
93
79.0
11.0
120.0
300
CLC02-D200-UC
CLC02
Flat bottom type
Q235A
Galvanized
Hardware side brake
Polyurethane
green
Double ball
200
250
42
140
140
115
100
115
100.0
13.0
153.0
400
CEL31-D50-N
CEL31
Flat bottom type
Q235A
Electrophoresis (black pa...
-
nylon
black
Double ball
50
79
38
84
84
64
53
64
53.0
8.5
39.0
300
CEL31-D65-N
CEL31
Flat bottom type
Q235A
Electrophoresis (black pa...
-
nylon
black
Double ball
65
95
50
100
100
80
77
80
77.5
11.0
52.5
500
CEL31-D65A-N
CEL31
Flat bottom type
Q235A
Electrophoresis (black pa...
-
nylon
black
Double ball
65A
100
40
110
85
85
0
60
0.0
9.0
57.0
300
CEL31-D75-N
CEL31
Flat bottom type
Q235A
Electrophoresis (black pa...
-
nylon
black
Double ball
75
105
50
100
100
80
77
80
77.5
11.0
55.0
600
CEL31-D75A-N
CEL31
Flat bottom type
Q235A
Electrophoresis (black pa...
-
nylon
black
Double ball
75A
105
45
110
85
85
0
60
0.0
9.0
62.0
400
CEL41-D50-N
CEL41
Flat bottom type
Q235A
Electrophoresis (black pa...
Plastic single brake
nylon
black
Double ball
50
79
38
84
84
64
53
64
53.0
8.5
39.0
300
CEL41-D65-N
CEL41
Flat bottom type
Q235A
Electrophoresis (black pa...
Plastic single brake
nylon
black
Double ball
65
95
50
100
100
80
77
80
77.5
11.0
52.5
500
CEL41-D75-N
CEL41
Flat bottom type
Q235A
Electrophoresis (black pa...
Plastic single brake
nylon
black
Double ball
75
105
50
100
100
80
77
80
77.5
11.0
55.0
600
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성