HAQ01 07 - Handle and mushroom handle
Yiheda 3D Electronic Gallery
yhd_industrial
J1-handle/handwheel/knob
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j1/haq01_07.prj},{NB=HAQ03-M5-D17},{CODE=HAQ03},{TYPE=moguxingbashou wailuowenxing},{HTM=PF},{HBM=SUM22L},{LSUR=duxin},{M=5},{D=17},{L=10},{D1=10},{H=15},{HH=7},{WEI=0.005},{GG=0.0},{FF=0.0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
HTM
Grip material
ⁿ/ₐ
HBM
Thread material
ⁿ/ₐ
LSUR
Thread surface treatment
ⁿ/ₐ
M
[mm]
D
[mm]
L
[mm]
D1
[mm]
H
[mm]
HH
h
[mm]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
HAQ01-M5
HAQ01
Mushroom type handle / ex...
SUM24L
SUM24L
chrome
5
16
6
10
16
0
0.01
HAQ01-M6
HAQ01
Mushroom type handle / ex...
SUM24L
SUM24L
chrome
6
20
8
12
20
0
0.02
HAQ01-M8
HAQ01
Mushroom type handle / ex...
SUM24L
SUM24L
chrome
8
25
10
16
25
0
0.05
HAQ01-M10
HAQ01
Mushroom type handle / ex...
SUM24L
SUM24L
chrome
10
32
12
20
32
0
0.09
HAQ01-M12
HAQ01
Mushroom type handle / ex...
SUM24L
SUM24L
chrome
12
40
16
25
40
0
0.18
HAQ02-M5
HAQ02
Mushroom type handle / ex...
PF
SUM24L
Galvanized
5
16
6
10
16
10
0.01
HAQ02-M6
HAQ02
Mushroom type handle / ex...
PF
SUM24L
Galvanized
6
20
10
12
20
12
0.01
HAQ02-M8
HAQ02
Mushroom type handle / ex...
PF
SUM24L
Galvanized
8
25
15
16
25
16
0.01
HAQ02-M10
HAQ02
Mushroom type handle / ex...
PF
SUM24L
Galvanized
10
32
16
20
32
20
0.04
HAQ02-M12
HAQ02
Mushroom type handle / ex...
PF
SUM24L
Galvanized
12
40
16
20
40
18
0.07
HAQ03-M5-D17
HAQ03
Mushroom type handle / ex...
PF
SUM22L
Galvanized
5
17
10
10
15
7
0.005
HAQ03-M6-D21
HAQ03
Mushroom type handle / ex...
PF
SUM22L
Galvanized
6
21
10
12
18
11
0.009
HAQ03-M6-D25
HAQ03
Mushroom type handle / ex...
PF
SUM22L
Galvanized
6
25
10
14
22
11
0.012
HAQ03-M8-D33
HAQ03
Mushroom type handle / ex...
PF
SUM22L
Galvanized
8
33
15
18
30
12
0.026
HAQ06-M5
HAQ06
Mushroom type handle / fe...
PF
brass
-
5
16
6
10
16
10
0.01
HAQ06-M6
HAQ06
Mushroom type handle / fe...
PF
brass
-
6
20
10
12
20
12
0.01
HAQ06-M8
HAQ06
Mushroom type handle / fe...
PF
brass
-
8
25
15
16
25
16
0.01
HAQ06-M10
HAQ06
Mushroom type handle / fe...
PF
brass
-
10
32
16
20
32
20
0.04
HAQ06-M12
HAQ06
Mushroom type handle / fe...
PF
brass
-
12
40
16
20
40
18
0.07
HAQ07-M5-D17
HAQ07
Mushroom type handle / fe...
PF
brass
-
5
17
10
10
15
7
0.004
HAQ07-M6-D21
HAQ07
Mushroom type handle / fe...
PF
brass
-
6
21
10
12
18
11
0.006
HAQ07-M6-D25
HAQ07
Mushroom type handle / fe...
PF
brass
-
6
25
10
14
22
11
0.009
HAQ07-M8-D33
HAQ07
Mushroom type handle / fe...
PF
brass
-
8
33
15
18
30
12
0.019
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성