NHF35 NHE43 - Rubber shock absorber, external thread fixing plate
Yiheda 3D Electronic Gallery
yhd_fa
G3-Vibration Damping Products
Powered by
CAD모델 선택
{yiheda/yhd_fa/g3/nhf35_nhe43.prj},{NB=NHF35-4025-M8},{CODE=NHF35},{TYPE=Externally threaded fixing plate, ozone resistant, waist type},{MAT1=Neoprene},{MAT2=SUS304},{HRD=Shore A60},{SUR=-},{SP=4025},{M=8},{D1=40},{D2=34},{H1=25},{H2=19.0},{TT=3.5},{TT1=2.5},{L=33},{W1=76},{W2=40},{E=11.0},{F=9.0},{P=60},{R=8.0},{ML=1810(185)},{RL=196-930(20-95)},{SC=340(340)},{XR=360(37)},{RI=0.17},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
Rubber body material
ⁿ/ₐ
MAT2
Metal parts material
ⁿ/ₐ
HRD
Rubber hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
M
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
TT
t
[mm]
TT1
t1
[mm]
L
[mm]
W1
[mm]
W2
[mm]
E
[mm]
F
[mm]
P
[mm]
ML
Maximum load
ⁿ/ₐ
RL
Recommended load
ⁿ/ₐ
SC
Spring constant
ⁿ/ₐ
XR
X Maximum load
ⁿ/ₐ
RI
Rigid
ⁿ/ₐ
NHF35-2015-M6
NHF35
Externally threaded fixin...
Neoprene
SUS304
Shore A60
-
2015
6
20
15
15
10.5
2.5
2.0
16
49
20
8.5
6.5
36
280(29)
98-191(10-19)
130(130)
69(7)
0.15
NHF35-2020-M6
NHF35
Externally threaded fixin...
Neoprene
SUS304
Shore A60
-
2020
6
20
15
20
15.5
2.5
2.0
16
49
20
8.5
6.5
36
180(18)
59-98(6-10)
78(80)
49(5)
0.19
NHF35-2518-M6
NHF35
Externally threaded fixin...
Neoprene
SUS304
Shore A60
-
2518
6
25
20
18
12.0
3.5
2.5
20
56
25
8.5
6.5
42
490(50)
112-250(11-25)
200(200)
98(10)
0.16
NHF35-3018-M8
NHF35
Externally threaded fixin...
Neoprene
SUS304
Shore A60
-
3018
8
30
25
18
12.0
3.5
2.5
23
62
30
8.5
6.5
48
890(91)
226-450(23-46)
310(310)
170(17)
0.16
NHF35-4025-M8
NHF35
Externally threaded fixin...
Neoprene
SUS304
Shore A60
-
4025
8
40
34
25
19.0
3.5
2.5
33
76
40
11.0
9.0
60
1810(185)
196-930(20-95)
340(340)
360(37)
0.17
NHE43-2015-M6
NHE43
Externally threaded fixin...
Conductive nitrile rubber
SUS304
Shore A60
-
2015
6
20
15
15
10.5
2.5
2.0
16
49
20
8.5
6.5
36
280(29)
98-191(10-19)
130(130)
69(7)
0.15
NHE43-2020-M6
NHE43
Externally threaded fixin...
Conductive nitrile rubber
SUS304
Shore A60
-
2020
6
20
15
20
15.5
2.5
2.0
16
49
20
8.5
6.5
36
180(18)
59-98(6-10)
78(80)
49(5)
0.19
NHE43-2518-M6
NHE43
Externally threaded fixin...
Conductive nitrile rubber
SUS304
Shore A60
-
2518
6
25
20
18
12.0
3.5
2.5
20
56
25
8.5
6.5
42
490(50)
112-250(11-25)
200(200)
98(10)
0.16
NHE43-3018-M8
NHE43
Externally threaded fixin...
Conductive nitrile rubber
SUS304
Shore A60
-
3018
8
30
25
18
12.0
3.5
2.5
23
62
30
8.5
6.5
48
890(91)
226-450(23-46)
310(310)
170(17)
0.16
NHE43-3026-M8
NHE43
Externally threaded fixin...
Conductive nitrile rubber
SUS304
Shore A60
-
3026
8
30
25
26
20.0
3.5
2.5
23
62
30
8.5
6.5
48
610(62)
147-300(15-31)
140(145)
120(12)
0.19
NHE43-4025-M8
NHE43
Externally threaded fixin...
Conductive nitrile rubber
SUS304
Shore A60
-
4025
8
40
34
25
19.0
3.5
2.5
33
76
40
11.0
9.0
60
1810(185)
196-930(20-95)
340(340)
360(37)
0.17
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성